Socket Header
- WR-PHD 2.54 mm Socket Header EXTENDEDPins 2 to 40 |Withstanding Voltage 500 V (AC)
- WR-PHD 2.54 mm Dual Socket HeaderPins 4 to 72 |Withstanding Voltage 500 V (AC)
- WR-PHD 2.54 mm Angled Socket HeaderPins 2 to 32 |Withstanding Voltage 500 V (AC)
- WR-PHD 2.54 mm Angled Dual Socket HeaderPins 4 to 72 |Withstanding Voltage 500 V (AC)
- WR-PHD 2.54 mm Socket Header Bottom EntryPins 4 to 20 |Withstanding Voltage 500 V (AC)
- WR-PHD 2.54 mm Dual Socket Header Bottom EntryPins 4 to 34 |Withstanding Voltage 500 V (AC)
- WR-PHD 2.54 mm Dual Socket Header Bottom Entry LargePins 4 to 40 |Withstanding Voltage 500 V (AC)
- WR-PHD 2.54 mm SMT Dual Socket Header Bottom EntryPins 4 to 40 |Withstanding Voltage 500 to 600 V (AC)
- WR-PHD 2.54 mm SMT Socket Header EXTENDEDPins 4 to 24 |Withstanding Voltage 500 V (AC)
- WR-PHD 2.54 mm SMT Dual Socket HeaderPins 4 to 40 |Withstanding Voltage 600 V (AC)
- WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right AnglePins 6 to 26 |Withstanding Voltage 600 V (AC)
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
613002143121 | SPEC | 6 files | 2 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | – | |||
61300211821 | SPEC | 6 files | 2 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | – | |||
61300311821 | SPEC | 6 files | 3 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | – | |||
613003143121 | SPEC | 6 files | 3 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | – | |||
61000421821 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header | – | |||
610004243021 | SPEC | 6 files | 4 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | – | |||
610304243021 | SPEC | 6 files | 4 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | – | |||
613004143121 | SPEC | 6 files | 4 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | – | |||
61300415721 | SPEC | 6 files | 4 | Single | Socket Header | Bottom Entry | 3 | Tube | WR-PHD 2.54 mm Socket Header Bottom Entry | – | |||
613004216921 | SPEC | 6 files | 4 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large | – | |||
61300425721 | SPEC | 6 files | 4 | Dual | Socket Header | Bottom Entry | 3 | Tube | WR-PHD 2.54 mm Dual Socket Header Bottom Entry | – | |||
61000411921 | SPEC | 6 files | 4 | Single | Socket Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | – | |||
61000413321 | SPEC | 6 files | 4 | Single | Socket Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | – | |||
61030421821 | SPEC | 6 files | 4 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header | – | |||
61300411821 | SPEC | 6 files | 4 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | – | |||
61300421821 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Dual Socket Header | – | |||
613004243121 | SPEC | 6 files | 4 | Dual | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Dual Socket Header | – | |||
61300511821 | SPEC | 6 files | 5 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | – | |||
613005143121 | SPEC | 6 files | 5 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | – | |||
61300515721 | SPEC | 6 files | 5 | Single | Socket Header | Bottom Entry | 3 | Tube | WR-PHD 2.54 mm Socket Header Bottom Entry | – | |||
61000511921 | SPEC | 6 files | 5 | Single | Socket Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | – | |||
61000513321 | SPEC | 6 files | 5 | Single | Socket Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | – | |||
61000621821 | SPEC | 6 files | 6 | Dual | Socket Header | Straight | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header | – | |||
610006243021 | SPEC | 6 files | 6 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | – | |||
610106249221 | SPEC | 6 files | 6 | Dual | Socket Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle | 613001 | |||
610306243021 | SPEC | 6 files | 6 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | – | |||
61300611821 | SPEC | 6 files | 6 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | – | |||
613006143121 | SPEC | 6 files | 6 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | – | |||
61300615721 | SPEC | 6 files | 6 | Single | Socket Header | Bottom Entry | 3 | Tube | WR-PHD 2.54 mm Socket Header Bottom Entry | – | |||
613006216921 | SPEC | 6 files | 6 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large | – | |||
61300621821 | SPEC | 6 files | 6 | Dual | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Dual Socket Header | – | |||
61300625721 | SPEC | 6 files | 6 | Dual | Socket Header | Bottom Entry | 3 | Tube | WR-PHD 2.54 mm Dual Socket Header Bottom Entry | – | |||
61000611921 | SPEC | 6 files | 6 | Single | Socket Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | – | |||
61000613321 | SPEC | 6 files | 6 | Single | Socket Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | – | |||
61030621821 | SPEC | 6 files | 6 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header | – | |||
613006243121 | SPEC | 6 files | 6 | Dual | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Dual Socket Header | – | |||
61300711821 | SPEC | 6 files | 7 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | – | |||
613007143121 | SPEC | 6 files | 7 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | – | |||
61000821821 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header | – | |||
610008243021 | SPEC | 6 files | 8 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | 613001 | |||
610108249221 | SPEC | 6 files | 8 | Dual | Socket Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle | – | |||
610308243021 | SPEC | 6 files | 8 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | – | |||
613008143121 | SPEC | 6 files | 8 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | 613001 | |||
61300815721 | SPEC | 6 files | 8 | Single | Socket Header | Bottom Entry | 3 | Tube | WR-PHD 2.54 mm Socket Header Bottom Entry | 613001 | |||
613008216921 | SPEC | 6 files | 8 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large | 613001 | |||
61300821821 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Dual Socket Header | 613001 | |||
61300825721 | SPEC | 6 files | 8 | Dual | Socket Header | Bottom Entry | 3 | Tube | WR-PHD 2.54 mm Dual Socket Header Bottom Entry | 613001 | |||
61000811921 | SPEC | 6 files | 8 | Single | Socket Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | 613001 | |||
61000813321 | SPEC | 6 files | 8 | Single | Socket Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | 613001 | |||
61030821821 | SPEC | 6 files | 8 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header | 613001 | |||
61300811821 | SPEC | 6 files | 8 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | 613001 | |||
613008243121 | SPEC | 6 files | 8 | Dual | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Dual Socket Header | – | |||
61300911821 | SPEC | 6 files | 9 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | – | |||
613009143121 | SPEC | 6 files | 9 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | – | |||
61001021821 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header | – | |||
610010243021 | SPEC | 6 files | 10 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | 613001 | |||
610110249221 | SPEC | 6 files | 10 | Dual | Socket Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle | 612690 613001 | |||
610310243021 | SPEC | 6 files | 10 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | – | |||
61301011821 | SPEC | 6 files | 10 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | 612690 613001 | |||
613010143121 | SPEC | 6 files | 10 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | 613001 | |||
61301015721 | SPEC | 6 files | 10 | Single | Socket Header | Bottom Entry | 3 | Tube | WR-PHD 2.54 mm Socket Header Bottom Entry | 613001 | |||
613010216921 | SPEC | 6 files | 10 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large | 613001 | |||
61301025721 | SPEC | 6 files | 10 | Dual | Socket Header | Bottom Entry | 3 | Tube | WR-PHD 2.54 mm Dual Socket Header Bottom Entry | 613001 | |||
61001011921 | SPEC | 6 files | 10 | Single | Socket Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | 613001 | |||
61001013321 | SPEC | 6 files | 10 | Single | Socket Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | 613001 | |||
61031021821 | SPEC | 6 files | 10 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header | 613001 | |||
61301021821 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Dual Socket Header | 613001 | |||
613010243121 | SPEC | 6 files | 10 | Dual | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Dual Socket Header | 612690 | |||
61001221821 | SPEC | 6 files | 12 | Dual | Socket Header | Straight | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header | – | |||
610012243021 | SPEC | 6 files | 12 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | – | |||
610112249221 | SPEC | 6 files | 12 | Dual | Socket Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle | – | |||
610312243021 | SPEC | 6 files | 12 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | – | |||
61301211821 | SPEC | 6 files | 12 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | – | |||
613012143121 | SPEC | 6 files | 12 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | – | |||
613012216921 | SPEC | 6 files | 12 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large | – | |||
61301221821 | SPEC | 6 files | 12 | Dual | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Dual Socket Header | – | |||
61301225721 | SPEC | 6 files | 12 | Dual | Socket Header | Bottom Entry | 3 | Tube | WR-PHD 2.54 mm Dual Socket Header Bottom Entry | – | |||
61001211921 | SPEC | 6 files | 12 | Single | Socket Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | – | |||
61001213321 | SPEC | 6 files | 12 | Single | Socket Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | – | |||
61031221821 | SPEC | 6 files | 12 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header | – | |||
613012243121 | SPEC | 6 files | 12 | Dual | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Dual Socket Header | – | |||
61301311821 | SPEC | 6 files | 13 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | – | |||
613013143121 | SPEC | 6 files | 13 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | – | |||
61001421821 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header | – | |||
610114249221 | SPEC | 6 files | 14 | Dual | Socket Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle | – | |||
61301411821 | SPEC | 6 files | 14 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | – | |||
61301421821 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Dual Socket Header | – | |||
61001413321 | SPEC | 6 files | 14 | Single | Socket Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Socket Header | – | |||
61031421821 | SPEC | 6 files | 14 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header | – | |||
613014243121 | SPEC | 6 files | 14 | Dual | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Dual Socket Header | – | |||
613015143121 | SPEC | 6 files | 15 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | – | |||
NEW | 61301511821 | SPEC | 3 files | 15 | – | – | – | 3 | – | WR-PHD 2.54 mm Socket Header | – | ||
NEW | 61001511921 | SPEC | 6 files | 15 | – | – | – | 3 | – | WR-PHD 2.54 mm SMT Socket Header | – | ||
NEW | 61001513321 | SPEC | 6 files | 15 | – | – | – | 3 | – | WR-PHD 2.54 mm SMT Socket Header | – | ||
61001621821 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header | – | |||
610016243021 | SPEC | 6 files | 16 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tube | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | – | |||
610116249221 | SPEC | 6 files | 16 | Dual | Socket Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle | 613001 | |||
610316243021 | SPEC | 6 files | 16 | Dual | Socket Header | Bottom Entry Low Profile | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | – | |||
61301611821 | SPEC | 6 files | 16 | Single | Socket Header | Straight | 3 | Tray | WR-PHD 2.54 mm Socket Header | – | |||
613016143121 | SPEC | 6 files | 16 | Single | Socket Header | Angled | 3 | Tray | WR-PHD 2.54 mm Angled Socket Header | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples |
---|