Through Hole
- WA-SMST Steel Spacer with through hole Ø2.25L 1 to 8 mm |Material Steel |Ø OD 4.35 mm
- WA-SMST SMT Steel Spacer with through hole Ø 2.7L 1 to 10 mm |Material Steel |Ø OD 5.1 mm
- WA-SMST SMT Steel Spacer with through hole Ø 3.3L 1 to 16 mm |Material Steel |Ø OD 6 mm
- WA-SMST Steel Spacer with through hole Ø 4.5L 1 to 10 mm |Material Steel |Ø OD 8.2 mm