en

Cart

Your cart is empty.

MID-OLLT Offline Flyback Transformers for Linear Technology EXTENDED

Characteristics

  • Flyback topology  
  • Designs for Universal, US and European input voltages  
  • Low leakage inductance
  • Isolation voltage : up to 4500VAC  
  • Transformer designs ranging from 1.5W to 100W+  

Applications

  • Offline up to 100W+ Applications
  • High DC VIN Isolated Applications
  • Offline Bus Converter (12V, 24V or 48V Outputs)
  • PFC
  • Industrial power supplies
  • Medical power supplies

Products

All
EE13/6/6
EE16/7/5
EE20/10/6
EP13
ER28/14
ETD34
ER28
RM10
Order Code Data­sheet Simu­lation DownloadsVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750316466SPEC
4 files 50 - 92 V (AC) 12 600 24 50 - 130 5 24 : 1 : 2 330 1500 13.46 17.75 12.7 SMT EP13
750317464SPEC
4 files 80 - 600 V (DC) 24 2000 12 100 0.44 4:1:0.5 5250 3000 31.5 31.5 20.5 THT RM10
750317463SPEC
4 files 80 - 600 V (DC) 12 4000 12 100 0.44 8:1:1 5500 3000 31.5 31.5 20.5 THT RM10
750813002SPEC
4 files 85 - 265 V (AC) 3.4 1000 17 100 2 20:1:5 350 4500 15 15.75 18.5 THT EE13/6/6
7508110210SPEC
4 files 85 - 135 V (AC) 11 350 15 100 2 6.67:1:1.67 270 4500 15 15.75 18.5 THT EE13/6/6
750813134SPEC
4 files 85 - 265 V (AC) 14 1000 18 100 0.6 8:1:1.28 1750 4500 18 16.5 18 THT EE16/7/5
750813144SPEC
4 files 85 - 265 V (AC) 28 500 20 100 0.6 4:1:0.71 1750 4500 18.5 16.5 18.8 THT EE16/7/5
7508111417SPEC
4 files 85 - 265 V (AC) 28 500 24 100 0.7 4:1:0.86 1500 4500 22.25 14.4 22.99 THT EE20/10/6
750811248SPEC
5 files 85 - 265 V (AC) 24 2000 24 60 - 400 0.3 4:1:1 3500 4500 31 31 25 THT ER28/14
750811290SPEC
5 files 85 - 265 V (AC) 125 360 21.25 150 0.461 1:1:0.17 3150 4500 31 31 25 THT ER28/14
750811291SPEC
5 files 85 - 265 V (AC) 85 400 20 60 0.4 1:1:0.24 5700 4500 31 31 25 THT ER28/14
750312646SPEC
5 files 85 - 304 V (AC) 33 2500 22 70 0.2 6:1.5:1 6000 1500 31 31 25 THT ER28/14
750811330SPEC
5 files 85 - 265 V (AC) 18 5000 18 200 0.3 6:1:1 4000 4500 39.6 43.18 30.48 THT ETD34
750813390SPEC
5 files 85 - 265 V (AC) 90 1000 19.8 100 0.18 1:1:0.22 9000 4500 39.6 43.18 30.48 THT ETD34
750811351SPEC
5 files 85 - 265 V (AC) 36 3000 25 75 0.18 4:1:0.67 7400 4500 39.6 43.18 30.48 THT ETD34
750817251SPEC
5 files 85 - 305 V (AC) 48 1000 24 60 0.25 4:2:1 4500 4500 31 31 25 THT ER28/14
750817220SPEC
5 files 90 - 650 V (AC) 8 3000 28 60 1 14.28:1:3.28 3200 5500 31 31 25 THT ER28/14
7508111324SPEC
4 files 100 - 269 V (AC) 12 1000 12 50 2.75 10:1:1 500 4000 22.25 14.4 23.24 THT EE20/10/6
7508111518SPEC
4 files 100 - 269 V (AC) 48 300 12 50 2.4 2.5:1:0.25 490 4000 22.25 14.4 23.24 THT EE20/10/6
750316022SPEC
4 files 100 - 269 V (AC) 5 1600 20 100 3.3 24:1:4 360 1500 13.46 17.75 12.7 THT EE20/10/6
750317589SPEC
4 files 100 - 600 V (DC) 12 3000 12 140 0.67 8:1:1 3000 3000 31.5 31.5 20.5 THT RM10
750817020SPEC
4 files 141 - 318 V (AC) 10 150 12 150 4 9.33:1:1.17 340 4600 15 15.75 18.5 THT EE13/6/6
Order Code Data­sheet Simu­lation
750316466SPEC
750317464SPEC
750317463SPEC
750813002SPEC
7508110210SPEC
750813134SPEC
750813144SPEC
7508111417SPEC
750811248SPEC
750811290SPEC
750811291SPEC
750312646SPEC
750811330SPEC
750813390SPEC
750811351SPEC
750817251SPEC
750817220SPEC
7508111324SPEC
7508111518SPEC
750316022SPEC
750317589SPEC
750817020SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples