OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-WTBPitch3.96 mmProduct seriesWR-WTB 3.96 mm Female Crimp Contact

WR-WTB 3.96 mm Female Crimp Contact

WR-WTB 3.96 mm Female Crimp Contact
Material Properties
Contact MaterialCopper Alloy
Contact PlatingTin
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
IR7 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Pitch3.96 mm
GenderFemale
TypeCrimp Terminal
Wire Properties
Solid Wire Section (Metric)0.326 to 0.823 (mm²)
Stranded Wire Section (AWG)22 to 18 (AWG)
Stranded Wire Section (Metric)0.326 to 0.823 (mm²)
Packaging Properties
PackagingBag; Big Reel; Small Reel

Products

Order Code Data­sheet DownloadsGenderStranded Wire Section (AWG)Stranded Wire Section (Metric)PackagingQty.
(pcs)
ToolsDesign Kit Samples
64500113722SPEC
3 files Female 22 to 18 (AWG) 0.326 to 0.823 (mm²) Big Reel 6000600645401
600396396001
64510113722SPEC
3 files Female 22 to 18 (AWG) 0.326 to 0.823 (mm²) Small Reel 500600645401
600396396001
64500113722DECSPEC
3 files Female 22 to 18 (AWG) 0.326 to 0.823 (mm²) Bag 100600396396001
612690
645001
Order Code Data­sheet
64500113722SPEC
64510113722SPEC
64500113722DECSPEC
Samples
Order Code Data­sheet DownloadsGenderStranded Wire Section (AWG)Stranded Wire Section (Metric)PackagingQty.
(pcs)
ToolsDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: