en

Cart

Your cart is empty.

WS-TASU J-Bend SMT Tact Switch with Boss Design 4.5 x 3.4mm side push NEW

Electrical Properties
IR50 mA
VR12 V (DC)
Contact Resistance Initial500 mΩ
RISO100 MΩ
Withstanding Voltage250 V (AC)
Mechanical Properties
Operation Force160 g
Electrical Life100000 Cycles
Material Properties
Actuator MaterialHTN
Actuator Flammability RatingUL94 V-0
Frame MaterialHTN
Frame Flammability RatingUL94 V-0
Contact PlatingSilver
Terminal PlatingSilver
General Information
Operating Temperature-40 up to +85 °C
WashableNo
Ingress Protection CodeNone
Packaging Properties
PackagingTape and Reel

Time to Switch.

The Tact Switches from Würth Elektronik are characterized by performance stability and long lifetime. All metal elements are corrosion resistant proven by a 48 hours salt spray test.

Video and more

Products

Order Code Data­sheet DownloadsH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorPackaging UnitDesign Kit Samples
436333033816SPEC
6 files 3.3 160 100000 Black 2000499001
Order Code Data­sheet
436333033816SPEC
Samples
Order Code Data­sheet DownloadsH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorPackaging UnitDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: