OverviewAll product unitsProduct unitPassive ComponentsProduct groupResistorsProduct familyThick Film ResistorsProduct seriesWRIS-KWKH Thick Film Resistors

WRIS-KWKH Thick Film Resistors

High Power Current Sensing, Wide Terminal

WRIS-KWKH Thick Film Resistors
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
0612 1.6 3.2 0.55 SMT
1020 2.5 5 0.55 SMT

Characteristics

  • Product series for high power current sensing up to 1 W
  • Mounting style: SMT-Chip (wide terminal)
  • Resistance range: 100 mΩ ‒ 620 Ω
  • Resistance tolerance: ±1% / ±5%
  • Rated Power: 1 W
  • TCR: +200; +250; +350 ppm/°C
  • Operating temperature: -55 °C up to +155 °C
  • Sizes: 0612 / 1020
  • Recommended soldering: Reflow soldering

Applications

  • DC/DC converter
  • Camera
  • Night vision device
  • TV
  • Lighting

Products

All
0612
1020
Order Code Data­sheet Simu­lation DownloadsRTol. RPRated
(W)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Design Kit Samples
561070332051SPEC
6 files 100 mΩ ±1% 1 350 3.2 1.6 3.2 0.55560000
561070350055SPEC
6 files 0.15 Ω ±1% 1 350 2.58 2.5 5 0.55
561070332055SPEC
6 files 0.15 Ω ±1% 1 350 2.6 1.6 3.2 0.55560000
561070332057SPEC
6 files 0.18 Ω ±1% 1 350 2.4 1.6 3.2 0.55560000
561070332092SPEC
6 files 0.24 Ω ±5% 1 250 2 1.6 3.2 0.55560000
561070332071SPEC
6 files 0.33 Ω ±1% 1 250 1.7 1.6 3.2 0.55560000
561070332096SPEC
6 files 0.33 Ω ±5% 1 250 1.7 1.6 3.2 0.55560000
561070332076SPEC
6 files 0.47 Ω ±1% 1 250 1.5 1.6 3.2 0.55560000
561070350077SPEC
6 files 0.5 Ω ±1% 1 200 1.41 2.5 5 0.55
561070350078SPEC
6 files 0.51 Ω ±1% 1 200 1.4 2.5 5 0.55
561070332078SPEC
6 files 0.51 Ω ±1% 1 200 1.4 1.6 3.2 0.55560000
561070332079SPEC
6 files 0.56 Ω ±1% 1 200 1.3 1.6 3.2 0.55560000
561070332080SPEC
6 files 0.6 Ω ±1% 1 200 1.3 1.6 3.2 0.55560000
561070332081SPEC
6 files 0.62 Ω ±1% 1 200 1.3 1.6 3.2 0.55560000
Order Code Data­sheet Simu­lation
561070332051SPEC
561070350055SPEC
561070332055SPEC
561070332057SPEC
561070332092SPEC
561070332071SPEC
561070332096SPEC
561070332076SPEC
561070350077SPEC
561070350078SPEC
561070332078SPEC
561070332079SPEC
561070332080SPEC
561070332081SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsRTol. RPRated
(W)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Current Sense is easy?! Insight into the world of current sense resistors