en

Cart

Your cart is empty.

WR-SMA Hand Formable RG405/.085" Bulkhead Jack

Article Properties
Panel Thickness2.8 mm
Material Properties
Insulator MaterialPTFE
Insulator ColorWhite
Body MaterialBrass
Nut MaterialBrass
Nut PlatingGold, min. 0.076µm over Nickel
Lock Washer MaterialBrass
Lock Washer PlatingGold, min. 0.076µm over Nickel
Body PlatingGold, min. 0.076µm over Nickel
Kind Properties
InterfaceMIL-STD-348
Connector TypeSMA
GenderJack
Orientation TypeStraight
General Information
Operating Temperature-65 up to +165 °C
Electrical Properties
fDC~18 GHz
Mechanical Properties
Mating Cycle500 Cycles
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsInterfaceMountCableConnector TypeGenderOrientation TypeOperating TemperatureCenter Contact Samples
60329421110820SPEC
3 files MIL-STD-348 Solder RG405/.085\" SMA Jack Straight -65 up to +165 °C Ø 0.6
Order Code Data­sheet
60329421110820SPEC
Samples
Order Code Data­sheet DownloadsInterfaceMountCableConnector TypeGenderOrientation TypeOperating TemperatureCenter Contact Samples