
Article Properties | |
---|---|
Panel Thickness | 2.8 mm |
Material Properties | |
---|---|
Insulator Material | PTFE |
Insulator Color | White |
Body Material | Brass |
Nut Material | Brass |
Nut Plating | Gold, min. 0.076µm over Nickel |
Lock Washer Material | Brass |
Lock Washer Plating | Gold, min. 0.076µm over Nickel |
Body Plating | Gold, min. 0.076µm over Nickel |
Kind Properties | |
---|---|
Interface | MIL-STD-348 |
Connector Type | SMA |
Gender | Jack |
Orientation Type | Straight |
General Information | |
---|---|
Operating Temperature | -65 up to +165 °C |
Electrical Properties | |
---|---|
f | DC~18 GHz |
Mechanical Properties | |
---|---|
Mating Cycle | 500 Cycles |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Interface | Mount | Cable | Connector Type | Gender | Orientation Type | Operating Temperature | Center Contact | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
60329421110720 | SPEC | 3 files | MIL-STD-348 | Solder | RG402/.141\" | SMA | Jack | Straight | -65 up to +165 °C | Ø 1.0 |
Order Code | Datasheet |
---|---|
60329421110720 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Interface | Mount | Cable | Connector Type | Gender | Orientation Type | Operating Temperature | Center Contact | Samples |
---|