OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupLEDsProduct familyGeneral LightingProduct seriesWL-SWTC SMT White Top view Ceramic LED

WL-SWTC SMT White Top view Ceramic LED

Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
3535 3.45 3.45 0.71 SMT

Characteristics

  • Fast switching
  • No IR radiation
  • High brightness
  • Minimal side emission
  • Waterclear silicone lens
  • Top view
  • Flexible coupling with secondary optic
  • Various of color temperatures
  • Compact footprint
  • Thermal resistance junction to solder point: 8 K/W
  • LED junction temperature: 150°C
  • Moisture Sensitivity Level: 2

Applications

  • Interior lighting: Spot light, Down light, Shelf light
  • Outdoor lighting: Street light, Security light, Tunnel light, Parking lot light, Pedestrian light
  • Industrial lighting: High-bay light, Low-bay light
  • Consumer lighting: Torch light
  • Agricultural equipment lighting
  • LED Signal and Symbol luminaries

Products

3535
Order Code Data­sheet Simu­lation DownloadsEmitting ColorΦV typ.
(lm)
VF typ.
(V)
Chip Technology50% typ.
(°)
SizeDesign Kit Samples
158353060SPEC
6 files Cool White 135 3.2 InGaN 120 3535158300
158353050SPEC
25 files Daylight 135 3.2 InGaN 120 3535158300
158353040SPEC
6 files Moonlight 121 3.2 InGaN 120 3535158300
Order Code Data­sheet Simu­lation
158353060SPEC
158353050SPEC
158353040SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsEmitting ColorΦV typ.
(lm)
VF typ.
(V)
Chip Technology50% typ.
(°)
SizeDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: