Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
1206 dome | 3.2 | 1.6 | 1.85 | SMT |
Characteristics
- 1206 standard package with dome lens
- Perfect match with infrared emitter
- Phototransistor with daylight filter
- Small detection angle
- High photo sensitivity
Applications
- Encoder
- Counters
- Security Systems
- Position Sensors
- Cleaning Roboter
- Remote control
Products
1206 dome
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1541201NC3060 | SPEC | 5 files | 940 | 700 | 1100 | 0.6 | 4.4 | 100 | Si | 30 | |||
1541201NC3060P | SPEC | – | 3 files | 940 | 700 | 1100 | 0.6 | 4.4 | 100 | Si | 30 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples |
---|
Suitable for
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos