OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupInfraredProduct familyInfrared LEDsProduct seriesWL-SITW SMT Infrared TOP LED Waterclear

WL-SITW SMT Infrared TOP LED Waterclear

WL-SITW SMT Infrared TOP LED Waterclear
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
3528 3.5 2.8 1.9 SMT
3528 PLCC 4 3.5 2.8 - SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • IR Emitter
  • Standard size 3528

Applications

  • Infrared sensor
  • Distance measure
  • Remote control
  • IR Lightbarrier
  • Smoke detector

Products

All
3528
3528 PLCC 4
Order Code Data­sheet Simu­lation DownloadsChip TechnologyλCentroid max.Ie min.
(mW/sr)
Ie typ.
(mW/sr)
VF typ.
(V)
VF max.
(V)
50% typ.
(°)
Emitting ColorλPeak typ.
(nm)
H
(mm)
Design Kit Samples
15414185BA210SPECt
25 files AlGaAs 845.0 5 9 1.5 2 120 Infrared 850 1.9154150
15414194BA210SPECt
25 files AlGaAs 940.0 5 8 1.4 2 120 Infrared 940 1.9154150
15414185A3011SPECt
26 files AlGaAs 845.0 70 150 1.5 2 30 Infrared 850 3.5
15414185A6011SPECt
26 files AlGaAs 845.0 25 60 1.5 2 60 Infrared 850 3.25
15414185AA211SPECt
26 files AlGaAs 845.0 15 40 1.5 2 120 Infrared 850 1.85
15414194A3011SPECt
26 files AlGaAs 940.0 60 120 1.4 2 30 Infrared 940 3.5
15414194A6011SPECt
26 files AlGaAs 940.0 20 50 1.4 2 60 Infrared 940 3.25
15414194AA211SPECt
26 files AlGaAs 940.0 10 30 1.4 2 120 Infrared 940 1.85
Order Code Data­sheet Simu­lation
15414185BA210SPEC
15414194BA210SPEC
15414185A3011SPEC
15414185A6011SPEC
15414185AA211SPEC
15414194A3011SPEC
15414194A6011SPEC
15414194AA211SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsChip TechnologyλCentroid max.Ie min.
(mW/sr)
Ie typ.
(mW/sr)
VF typ.
(V)
VF max.
(V)
50% typ.
(°)
Emitting ColorλPeak typ.
(nm)
H
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos

Videos

How to make your own Night Vision Device!