Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
1204 | 3.2 | 1.5 | 1 | SMT | ||
1204 wave lens | - | - | - | SMT |
LTSpice files
Characteristics
- Common anode
- Small 1204 side view package with high intensity output
- Industry standard LED package with multiple chips
- Standard industrial footprint
- Compatible with reflow soldering and pick and place machine
Applications
- Backlighting
- Status indicator
- Front panel indicator
- Office automation, home appliances, industrial equipment
- Side-lighting application
Products
All
1204
1204 wave lens
Samples |
---|
Order Code | Datasheet | Downloads | Emitting Color | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Demoboard | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: SMT LED techniques from the professional - 'the side view'