Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0606 | 1.6 | 1.6 | 0.4 | SMT | ||
0805 | 2 | 1.3 | 0.5 | SMT | ||
1210 | 2.7 | 3.2 | 1.1 | SMT |
LTSpice files
Characteristics
- High efficiency
- Low power consumption
- Diffused optics LED
- Red/Green/Blue color combination
- Compatible with reflow soldering
- Industry standard footprint
- RGB
- Compatible with automatic placement machine
- Wide viewing angle
Applications
- Backlighting
- Status indicator
- Front panel indicator
- Office automation, home appliances, industrial equipment
- Backlighting for keypad, symbol and switch button
- Indicator
- Consumer electronics
- Safety and security
- General LED lighting
Products
All
0606
0805
1210
Samples |
---|
Order Code | Datasheet | Downloads | Emitting Color | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Demoboard | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: