Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
1002 | 2.4 | 0.6 | 1.4 | - | ||
1104 | 3 | 1 | 2 | SMT |
Characteristics
- Sideview package
- High Sensitivity
- Small package size
- High Reliability
- Wide Viewing Angle
Applications
- Infrared remote control
- Light barrier
- Infrared Sensor
- Infrared data transmission
- Infrared touch panels
Products
All
1002
1104
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | IP typ. (µA) | ID max. (nA) | 2θ50% typ. (°) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
1541141ECA570 | SPEC | 5 files | 940 | 700 | 1100 | 2.5 | 10 | 150 | |||
1541021ECA170 | SPEC | 5 files | 940 | 700 | 1100 | 2 | 10 | 110 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | IP typ. (µA) | ID max. (nA) | 2θ50% typ. (°) | Samples |
---|
Suitable for
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos