Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|---|
IQXC-25 | 2 | 1.2 | 0.6 | |||
IQXC-90 | 1.6 | 1 | 0.5 | |||
IQXC-146 | 1.2 | 1 | 0.5 | |||
CFPX-217 | 3.2 | 1.5 | 0.9 | |||
85SMX | 8.7 | 3.7 | 2.5 | |||
CFPX-56 | 9.5 | 2.54 | 2.54 | |||
WATCH | - | - | - |
Characteristics
- SMT and THT models
- Hermetically sealed
- Frequency: 32.768 kHz
- Tolerances down to ±10 ppm available
Applications
- Microprocessor
- Real Time Clocks
- Test and Measurement Equipment
- Battery powered Applications
Products
Order Code | Datasheet | Downloads | f | Tol. f | Cload (pF) | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|
830002995B | SPEC | 5 files | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | ||
830002996B | SPEC | 5 files | 32.768 kHz | ±15ppm | 12.5 | -40 °C up to +85 °C | 830001 | ||
830002997B | SPEC | 5 files | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | ||
830003000 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | ||
830009678 | SPEC | 5 files | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | ||
830009706 | SPEC | 5 files | 32.768 kHz | ±20ppm | 9 | -40 °C up to +85 °C | 830001 | ||
830009709 | SPEC | 5 files | 32.768 kHz | ±20ppm | 7 | -40 °C up to +85 °C | 830001 | ||
830014219B | SPEC | 5 files | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | – | ||
830016178 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 830001 | ||
830025159 | SPEC | 5 files | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | ||
830050789 | SPEC | 5 files | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | ||
830054236 | SPEC | 5 files | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 830001 | ||
830062558 | SPEC | 5 files | 32.768 kHz | ±10ppm | 9 | -40 °C up to +85 °C | 830001 | ||
830065253 | SPEC | 5 files | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | ||
830066198 | SPEC | 5 files | 32.768 kHz | ±20ppm | 9 | -40 °C up to +85 °C | 830001 | ||
830066431 | SPEC | 5 files | 32.768 kHz | ±20ppm | 7 | -40 °C up to +85 °C | 830001 | ||
830105946101 | SPEC | 5 files | 32.768 kHz | ±20ppm | 7 | -40 °C up to +85 °C | – | ||
830106545501 | SPEC | 5 files | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | – | ||
830108214001 | SPEC | 5 files | 32.768 kHz | ±20ppm | 4 | -40 °C up to +85 °C | – | ||
830107326401 | SPEC | 5 files | 32.768 kHz | ±20ppm | 4 | -40 °C up to +85 °C | – | ||
830107088501 | SPEC | 5 files | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | – | ||
830107834801 | SPEC | 5 files | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 830001 | ||
830108091501 | SPEC | 5 files | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 830001 | ||
830108211801 | SPEC | 5 files | 32.768 kHz | ±20ppm | 7 | -40 °C up to +85 °C | 830001 |
Order Code | Datasheet | |
---|---|---|
830002995B | SPEC | |
830002996B | SPEC | |
830002997B | SPEC | |
830003000 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
830009678 | SPEC | |
830009706 | SPEC | |
830009709 | SPEC | |
830014219B | SPEC | |
830016178 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
830025159 | SPEC | |
830050789 | SPEC | |
830054236 | SPEC | |
830062558 | SPEC | |
830065253 | SPEC | |
830066198 | SPEC | |
830066431 | SPEC | |
830105946101 | SPEC | |
830106545501 | SPEC | |
830108214001 | SPEC | |
830107326401 | SPEC | |
830107088501 | SPEC | |
830107834801 | SPEC | |
830108091501 | SPEC | |
830108211801 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | f | Tol. f | Cload (pF) | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
WE meet @ Digital Days 2021: Back-to-Basics - Specifying quartz crystals and oscillators