en

Cart

Your cart is empty.

WE-WPCC Wireless Power Transfer Receiver Coil

Characteristics

  • Qi standard compliant
  • highest Q-value available on market
  • Today there are two inductive wireless power standards; the Qi standard of WPC and the PMA standard of Power Matters Alliance. We offer several standard receiver coils for both purposes.
  • Mix and match your tool to find the perfect coil combination: Mix and Match

Applications

Wireless Power Transfer Coils WE-WPCC

Wireless Power Transfer Coils WE-WPCC offer the best performance with highest Q-factor and lowest RDC values.

Product video and more information here!For customer support, please click here!

Products

Order Code Data­sheet Simu­lation DownloadsComplianceSizeL
(µH)
P
(W)
IR DC
(A)
IR AC
(A)
RDC max.
(mΩ)
fres
(MHz)
Q Samples
760308103206SPEC
7 files Qi - Airfuel Alliance 28,9 x 15,7 x 0,76 mm 7.5 20 1.55 380 23 16
760308102210SPEC
7 files Qi - Airfuel Alliance 37 x 37 x 1.8 mm 7.5 50 3 2.5 180 22 45
760308103211SPEC
7 files Qi - Airfuel Alliance 46 x 36 x 0.5 mm 7.3 40 2.5 200 12.7 28
760308102213SPEC
7 files Qi - Airfuel Alliance 29 x 29 x 0.6 mm 7.9 30 1.7 1.4 330 21 18
760308201SPEC
7 files works with Qi Rx IC's 37 x 37 x 1.8 mm 10 60 3.5 200 15 50
760308103202SPEC
7 files works with Qi Rx IC's 48 x 32 x 0.9 mm 12 50 3 200 13 33
760308103203SPEC
7 files works with Qi Rx IC's 48 x 32 x 0.8 mm 12 20 1.8 1.55 360 11 21
760308103204SPEC
7 files works with Qi Rx IC's 38 x 30 x 0.8 mm 16.7 30 2 430 11 32
760308103205SPEC
7 files works with Qi Rx IC's 34 x 26 x 0.9 mm 11 40 2.5 1.55 200 16 30
760308102207SPEC
7 files works with Qi Rx IC's 40 x 40 x 1.2 mm 8 80 5 80 16 30
760308101208SPEC
7 files works with Qi Rx IC's Ø 10 x 1.6 mm 13 15 0.8 0.53 500 26 17
760308101303SPEC
7 files works with Qi Rx IC's Ø 26 x 1.3 mm 47 20 1.5 0.6 500 8 25
760308102212SPEC
7 files works with Qi Rx IC's 29 x 29 x 0.6 mm 5.4 30 2 240 25 18
760308101214SPEC
7 files works with Qi Rx IC's Ø 19 x 0.8 mm 26 20 1.1 520 11 25
760308103215SPEC
7 files works with Qi Rx IC's 48 x 32 x 1 mm 14.3 50 3 190 8.8 40
760308101216SPEC
7 files works with Qi Rx IC's Ø 6 x 2 mm 7.2 5 0.8 0.45 440 32 10
760308101217SPEC
7 files works with Qi Rx IC's Ø 10 x 1.8 mm 24.2 5 0.4 1400 17.5 13
760308101219SPEC
7 files works with Qi Rx IC's Ø 15 x 0.6 mm 11.8 5 0.7 0.55 750 22 13
760308101220SPEC
7 files works with Qi Rx IC's Ø 17 x 0.8 mm 12.6 20 1.1 0.75 340 19 20
760308101208ASPEC
7 files works with Qi Rx IC's Ø 10 x 1.6 mm 18 15 0.7 650 24 18
760308101309SPEC
7 files works with Qi Rx IC's Ø 26 x 0.5 mm 10 20 1.5 1.2 450 19 20
760308101221SPEC
7 files works with Qi Rx IC's Ø 6 x 4.3 mm 24 5 0.4 0.3 1150 10 16
760308105309SPEC
7 files works with Qi Rx IC's Ø 26 x 0.5 mm 10.5 20 1.5 1.2 450 18.5 19
760308105214SPEC
7 files works with Qi Rx IC's Ø 19 x 0.8 mm 6.3 20 1.5 350 25 15
Order Code Data­sheet Simu­lation
760308103206SPEC
760308102210SPEC
760308103211SPEC
760308102213SPEC
760308201SPEC
760308103202SPEC
760308103203SPEC
760308103204SPEC
760308103205SPEC
760308102207SPEC
760308101208SPEC
760308101303SPEC
760308102212SPEC
760308101214SPEC
760308103215SPEC
760308101216SPEC
760308101217SPEC
760308101219SPEC
760308101220SPEC
760308101208ASPEC
760308101309SPEC
760308101221SPEC
760308105309SPEC
760308105214SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsComplianceSizeL
(µH)
P
(W)
IR DC
(A)
IR AC
(A)
RDC max.
(mΩ)
fres
(MHz)
Q Samples

Service & Support

Do you have questions regarding Design-In Support or Applications?
We will be glad to help you! We can answer your inquiry with just a few details. You will be contacted as soon as possible.

Design-In Support

  • Product related support
  • Troubleshooting and individual design solutions

Applications

  • Support regarding application selection
  • Further support

Videos

Würth Elektronik illustrates Wireless Power Transfer (WPT)

Videos

Würth Elektronik Webinar: Selecting the right coils for wireless power transfer systems

Videos

Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge