OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyESD ProtectionProduct seriesWE-VE ULC ESD Suppressor

WE-VE ULC ESD Suppressor

WE-VE ULC ESD Suppressor
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0402 1 0.5 0.6 0.25 SMT
0603 1.6 0.8 0.9 0.3 SMT

Characteristics

  • Fast response time
  • No leakage current
  • Low clamping voltage
  • Almost no energy consumption in stand-by mode
  • Excellent absorption for ESD-impulses
  • Operating temperature: –40 ºC to +85 ºC
  • Nickel barrier

Applications

  • Protection of data lines
  • Protection of bus systems
  • Protection of semiconductors
  • ESD protection in accordance with EN 61000-4-2:
    – 8 kV contact discharge
    – 15 kV air discharge

Products

All
0402
0603
Order Code Data­sheet Simu­lation DownloadsVDC
(V)
ILeak
(µA)
VCh Clamp ESD min.
(V)
VTrig ESD
(V)
VESD Air
(kV)
SizeApplicationDesign Kit Samples
82307050029SPEC
6 files 5 0.05 17 100 15 0402 USB 2.0 HDMI DVI Firewire Antennas823999
82306050029SPEC
6 files 5 0.01 30 150 15 0603 USB 2.0 HDMI DVI Firewire Antennas823999
82306120029SPEC
6 files 12 0.01 30 150 15 0603 USB 2.0 HDMI DVI Firewire Antennas823999
Order Code Data­sheet Simu­lation
82307050029SPEC
82306050029SPEC
82306120029SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsVDC
(V)
ILeak
(µA)
VCh Clamp ESD min.
(V)
VTrig ESD
(V)
VESD Air
(kV)
SizeApplicationDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Effective ESD protection with TVS diodes