en

Cart

Your cart is empty.

WE-TVS TVS Diode – High Speed Series EXTENDED

 Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
SOT563 1.6 1.6 0.55 SMT
SC70-6L 2 2.2 1 SMT
EXT. SOT23-6L 2.9 2.8 1.16 SMT
SOT23-5L 2.9 2.8 1.16 SMT
SOT143-4L 2.92 2.4 1.06 SMT

Characteristics

  • Low clamping voltage
  • Sturdy design
  • Very low capacitance
  • Flow Thru Design for a simple layout
  • Rail to Rail protection
  • Epoxy flame resistant UL94-V0
  • RoHS, REACH and free of halogens

Applications

  • Very fast data lines
  • USB 2.0
  • Ethernet
  • PoE
  • VGA
  • Sim Cards
  • Keypads

Products

All
SOT563
SC70-6L
SOT23-6L
SOT23-5L
SOT143-4L
Order Code Data­sheet Simu­lation DownloadsChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Air
(kV)
VESD Contact
(kV)
ApplicationDesign KitFilter StickFilter Bag Samples
82400152SPEC
6 files 2+1 Unidirectional 5 1 6 2 6 10 15 8 USB 1.0 -2.0 Flow Thru Design823999
82400102SPEC
6 files 2+1 Unidirectional 5 1 6 2 7 10 15 8 USB 1.0 -2.0 Flow Thru Design823999
829999STICK
829999BAG
824011SPEC
6 files 2+1 Unidirectional 5 1 6.1 2 13 13 24 16 USB 1.0 -2.0823999
8240136SPEC
6 files 2+1 Unidirectional 3.3 1 4.5 3 12 9 30 24 3.3 V Operating Systems823999
8240116SPEC
6 files 2+1 Unidirectional 5 1 6.1 2 12 13 20 12 USB 1.0 -2.0823999
8240026SPEC
6 files 2+1 Unidirectional 5 1 6 1.2 6 12.5 16 12 USB 1.0 -2.0
82400274SPEC
6 files 4+1 Unidirectional 5 1 6 1.2 6 12.5 16 12 Ethernet, USB 1.0 -2.0 Double Port823999
824015SPEC
6 files 4+1 Unidirectional 5 1 6.1 1 12 13 20 12 Ethernet, USB 1.0 -2.0 Double Port823999
824001SPEC
6 files 4+1 Unidirectional 5 2 6.2 1 5 14 15 8 Ethernet, USB 1.0 -2.0 Double Port823999
NEW824015043SPEC
3 files 4+1 Unidirectional 3.3 1 4.5 2 30 7.5 30 30
Order Code Data­sheet Simu­lation
82400152SPEC
82400102SPEC
824011SPEC
8240136SPEC
8240116SPEC
8240026SPEC
82400274SPEC
824015SPEC
824001SPEC
NEW824015043SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Air
(kV)
VESD Contact
(kV)
ApplicationDesign KitFilter StickFilter Bag Samples

Assortments

Articles from this product series can be found in the following assortments:

Comments

  • The High Speed Series is your best choice to protect high speed data lines like USB 2.0, DVI or LAN from over-voltage caused by Electrostatic Discharge (ESD), Electrical Fast Transients (EFT) and lightning strikes (Surge) with a very small capacitance.The Power Line Series is your preferred component to protect power lines or low speed data lines from Electrostatic Discharge (ESD), Electrical Fast Transients (EFT) and lightning strikes (Surge) with a very small capacitance. There are uni- and bidirectional components available. The WE-TVS series exceeds the requirements outlined in IEC 61000-4-2. The different available pin configurations and case sizes let you get your suitable part.
  • The standard series is the preferred component when it comes to power supplies or slow data cables to protect from electrostatic discharge (ESD), fast transients (burst) or power surges (surge). They are available as a uni - and bi-directional components

Videos

Würth Elektronik Webinar: EMI issues and EMC Certification

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry

Videos

Würth Elektronik Webinar: Effective ESD protection with TVS diodes

Videos

Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line