OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleFerrite Cores for Cable AssemblyProduct seriesWE-TOF

WE-TOF

Easy Winding

WE-TOF

Characteristics

  • Ferrite core made of NiZn, a material which works in a broadband frequency range
  • Many different types and grades of material (NiZn) for the best possible interference suppression
  • Operating temperature: –25 ºC up to +125 ºC

Applications

  • Wires
  • Coaxial cables
  • Wire-wrapping cables
  • Multiconductor wires
  • Cable e.g. of power supplies, data and gage signal lines

Products

Order Code Data­sheet Simu­lation DownloadsØ Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
L
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Z @ 25 MHz
2 turns
(Ω)
MaterialDesign KitAlpha-Rack Samples
74270111SPEC
2 files 3 7.3 3.3 4.3 30 50 151 123 4 W 620742701
742701712SPEC
2 files 4.5 9 5 8 44 75 203 134 7 W 700
742701121SPEC
2 files 4.6 9.5 5 14.5 76 123 370 195 4 W 620
74270113SPEC
2 files 4.6 11.5 5 9 68 126 405 256 4 W 620742701
74270112SPEC
2 files 4.6 9 5 8 44 75 203 134 4 W 620
74270161SPEC
2 files 4.7 10 5 3.7 25 37 136 115 3 W 800
74270176SPEC
2 files 4.7 10 5 5 38 60 170 105 7 W 850
74270106SPEC
2 files 6.5 13.2 7.1 12.7 67 107 342 272 4 W 620742701
742701716SPEC
2 files 7.5 12.7 7.9 6.35 36 102 175 91 7 W 380
7427010SPEC
2 files 7.6 16.5 8 13 79 127 513 330 4 W 620742701
7427011SPEC
2 files 7.6 16.5 8 16 94 148 574 395 4 W 620
742701707SPEC
2 files 9.5 20 10 10 40 82 305 191 7 W 850
74270117SPEC
2 files 9.6 14 10 8 41 161 343 215 3 W 800742701
7427018SPEC
2 files 9.6 18.6 10.2 6 35 50 163 124 4 W 1500
74270182SPEC
2 files 10 18.6 10.2 10 55 65 265 200 4 W 1500
74270181SPEC
2 files 10.3 17.5 10.7 12.7 59 83 307 237 4 W 1500742701
74270121SPEC
2 files 10.5 19 11.5 8 30 50 70 40 4 W 620
74270110SPEC
2 files 11.5 16 12 16 47 70 195 131 4 W 1500
7427012SPEC
2 files 11.8 23.5 12.6 14 76 148 471 342 4 W 620742701
74270118SPEC
2 files 12.3 21.2 12.7 6 30 70 170 100 3 W 800
74270120SPEC
2 files 12.5 21 13 12 47 88 290 174 4 W 620742701
74270119SPEC
2 files 13.3 22.5 13.8 6.4 45 133 398 187 3 W 800742701
742701703SPEC
2 files 14.5 25 15 12 50 125 379 195 7 W 380742701
7427013SPEC
2 files 15.5 28 16 13 72 159 428 295 3 W 800
7427014SPEC
2 files 15.5 28 16 20 99 200 550 411 3 W 800742701
742701110SPEC
2 files 17.5 28 18 7.5 45 152 330 205 3 W 800
742701111SPEC
2 files 18.5 29.5 19 7.7 55 155 335 208 3 W 800
74270104SPEC
2 files 18.5 31.7 19 8 35 67 251 133 4 W 620
74270115SPEC
2 files 18.5 31.5 19 16 80 167 350 221 3 W 800742701
74270151SPEC
2 files 20.4 34.6 20.8 12.7 56 101 416 207 4 W 620742701
742701112SPEC
2 files 24.8 35.6 25.4 7.5 39 127 350 165 3 W 800
7427015SPEC
2 files 26.9 40.6 27.4 15 54 108 399 217 4 W 620742701
74270097SPEC
2 files 33.4 61 35.5 12.7 64 133 680 323 4 W 620742707002
74270198SPEC
2 files 33.4 61 35.5 12.7 64 133 400 250 4 W 1500
74270191SPEC
2 files 33.4 61 35.5 20 110 165 650 390 4 W 620742707002
Order Code Data­sheet Simu­lation
74270111SPEC
742701712SPEC
742701121SPEC
74270113SPEC
74270112SPEC
74270161SPEC
74270176SPEC
74270106SPEC
742701716SPEC
7427010SPEC
7427011SPEC
742701707SPEC
74270117SPEC
7427018SPEC
74270182SPEC
74270181SPEC
74270121SPEC
74270110SPEC
7427012SPEC
74270118SPEC
74270120SPEC
74270119SPEC
742701703SPEC
7427013SPEC
7427014SPEC
742701110SPEC
742701111SPEC
74270104SPEC
74270115SPEC
74270151SPEC
742701112SPEC
7427015SPEC
74270097SPEC
74270198SPEC
74270191SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsØ Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
L
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Z @ 25 MHz
2 turns
(Ω)
MaterialDesign KitAlpha-Rack Samples

Assortments

Articles from this product series can be found in the following assortments: