Characteristics
- With reliable flexible cable fixing, developed in-house
- Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
- One key in each sample shipment
- Classification of the plastic housing: UL94 V0
- Operating temperature: –25 °C to +105 °C
- Core material: NiZn
Applications
- Internal and external computer data and power cable
- Perfect for cables with difficult access because of easy installation and removal
- For mounting on circuit boards: midget blind rivet
- Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories
Products
Order Code | Datasheet | Simulation | Downloads | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Safety Key | Alpha-Rack | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7427153 | SPEC | 2 files | 8 | 83 | 165 | 304 | 572 | 4 W 620 | 20 | 30 | 20 | Grey | 74271 | 742707001 | 742711 | |||
7427153S | SPEC | 2 files | 8 | 83 | 165 | 304 | 572 | 4 W 620 | 20 | 30 | 20 | Black | 74271 | – | 742711 | |||
7427151 | SPEC | 2 files | 14.5 | 64 | 119 | 242 | 443 | 4 W 620 | 20 | 40 | 29 | Grey | 74271 | – | – | |||
7427151S | SPEC | 2 files | 14.5 | 64 | 119 | 242 | 443 | 4 W 620 | 20 | 40 | 29 | Black | 74271 | – | – | |||
7427154 | SPEC | 2 files | 16 | 71 | 130 | 271 | 495 | 4 W 620 | 20 | 43 | 32 | Grey | 74271 | 742707001 | 742711 | |||
7427154S | SPEC | 2 files | 16 | 71 | 130 | 271 | 495 | 4 W 620 | 20 | 43 | 32 | Black | 74271 | – | 742711 | |||
7427155 | SPEC | 2 files | 27 | 55 | 110 | 190 | 390 | 4 W 620 | 20 | 55 | 44 | Grey | 74271 | 742707001 | 742711 | |||
7427155S | SPEC | 2 files | 27 | 55 | 110 | 190 | 390 | 4 W 620 | 20 | 55 | 44 | Black | 74271 | – | 742711 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7427153 | SPEC | ||
7427153S | SPEC | ||
7427151 | SPEC | ||
7427151S | SPEC | ||
7427154 | SPEC | ||
7427154S | SPEC | ||
7427155 | SPEC | ||
7427155S | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Safety Key | Alpha-Rack | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: