Characteristics
- With reliable flexible cable fixing, developed in-house
- Cable clamping protection
- Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
- On request also available with adhesive tape
- One key in each sample shipment
- Classification of the plastic housing: UL94 V0
- Operating temperature: –25 °C to +105 °C
- Core material: NiZn
Applications
- Internal and external computer data and power cable
- Medical technology
- Ribbon cable
- Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories
Products
Order Code | Datasheet | Simulation | Downloads | Number of Poles | L (mm) | W (mm) | W1 (mm) | H (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Color | Safety Key | Alpha-Rack | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7427246 | SPEC | 2 files | 26 | 33.1 | 53.3 | 34 | 16 | 97 | 194 | 304 | 572 | 4 W 620 | Grey | 74271 | 742707001 | |||
74272485 | SPEC | 2 files | 40 | 19.5 | 71.3 | 52 | 16 | 44 | 101 | 242 | 443 | 4 W 620 | Grey | 74271 | – | |||
7427248 | SPEC | 2 files | 40 | 33.1 | 71.3 | 52 | 16 | 78 | 180 | 271 | 495 | 4 W 620 | Grey | 74271 | 742707001 | |||
74272475 | SPEC | 2 files | 50 | 19.6 | 84.5 | 64.5 | 16 | 42 | 114 | 205 | 401 | 4 W 620 | Grey | 74271 | 742707001 | |||
7427247 | SPEC | 2 files | 50 | 33.1 | 84.5 | 64.5 | 16 | 72 | 192 | 205 | 401 | 4 W 620 | Grey | 74271 | 742707001 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Number of Poles | L (mm) | W (mm) | W1 (mm) | H (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Color | Safety Key | Alpha-Rack | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: