OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyCommon Mode Chokes for Extra-low Voltage and Data LinesProduct seriesWE-SLM SMT Common Mode Line Filter

WE-SLM SMT Common Mode Line Filter

WE-SLM SMT Common Mode Line Filter
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
WE-SLM 6 3.3 3.3 SMT

Characteristics

  • High current capability up to 400 mA
  • Rated voltage: 80 VDC (42 VAC)
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • USB
  • CAN
  • FireWire
  • Signal and sensor lines
  • Power supply systems
  • Data lines
  • Suppression of common mode noise

Products

WE-SLM
Order Code Data­sheet Simu­lation DownloadsWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
ApplicationDesign Kit Samples
744242110SPEC
7 files bifiliar 2 11 800 300 0.18 80744725
744242220SPEC
7 files bifiliar 2 22 1500 300 0.23 80
744242330SPEC
7 files bifiliar 2 33 2000 300 0.27 80
744242510SPEC
7 files bifiliar 2 51 2500 400 0.32 80 CAN744725
744242101SPEC
7 files bifiliar 2 100 4000 300 0.58 80
744242471SPEC
7 files bifiliar 2 470 2200 400 0.35 80744725
Order Code Data­sheet Simu­lation
744242110SPEC
744242220SPEC
744242330SPEC
744242510SPEC
744242101SPEC
744242471SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
ApplicationDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: EMC Filters – From component to design

Videos

Würth Elektronik Webinar: Extremely High Speed Data Line Chokes