OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyCommon Mode Chokes for Extra-low Voltage and Data LinesProduct seriesWE-SL3 SMT Common Mode Line Filter

WE-SL3 SMT Common Mode Line Filter

Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
WE-SL3 9.2 6.6 2.5 SMT

Characteristics

  • Low profile only 2.5 mm
  • High impedance up to 5000 Ω
  • High current up to 700 mA
  • Rated voltage: 80 VDC (42 VAC)
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Current compensated choke for data and signal lines
  • Power supply system
  • Signal and sensor lines
  • CAN
  • Suppression of common mode noise
  • Trifilar version for:
    • Power Over Ethernet (PoE)
    • Audio frequency (AF) noise

Products

WE-SL3
Order Code Data­sheet Simu­lation DownloadsWinding StyleNumber of windingsL1
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
ApplicationDesign Kit Samples
744252220SPEC
7 files bifilar 2 22 1600 700 0.14 80744725
744252510SPEC
7 files bifilar 2 51 3300 500 0.25 80 CAN744725
744252101SPEC
7 files bifilar 2 100 5000 500 0.28 80
744253200SPEC
7 files trifilar 3 20 1250 500 0.16 80 LAN744725
744253101SPEC
7 files trifilar 3 100 5000 450 0.45 80 LAN744725
Order Code Data­sheet Simu­lation
744252220SPEC
744252510SPEC
744252101SPEC
744253200SPEC
744253101SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsWinding StyleNumber of windingsL1
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
ApplicationDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: EMI issues and EMC Certification

Videos

Würth Elektronik Webinar: EMC Filters – From component to design

Videos

Würth Elektronik Webinar: Extremely High Speed Data Line Chokes