OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyCommon Mode Chokes for Extra-low Voltage and Data LinesProduct seriesWE-SL SMT Common Mode Line Filter

WE-SL SMT Common Mode Line Filter

WE-SL SMT Common Mode Line Filter
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
WE-SL 12.7 11 5.75 SMT

Characteristics

  • Two or four winding configuration
  • Core material: NiZn/MnZn
  • Rated voltage: 80 VDC (42 VAC)
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Current compensated choke for data and signal lines
  • Power supply system
  • Signal and sensor lines
  • Suppression of common mode noise
  • ISDN-Bus

Products

WE-SL
Order Code Data­sheet Simu­lation DownloadsWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
VR
(V)
Design Kit Samples
744207SPEC
7 files bifilar 2 35 1100 2700 80
744206SPEC
7 files bifilar 2 60 1600 2000 80744725
744205SPEC
7 files bifilar 4 100 900 700 80744725
744204SPEC
7 files bifilar 4 250 1400 600 80
744203SPEC
7 files bifilar 4 500 3000 400 80
744202SPEC
7 files bifilar 4 1000 5000 350 80
744201SPEC
7 files bifilar 4 4700 14000 200 80744725
Order Code Data­sheet Simu­lation
744207SPEC
744206SPEC
744205SPEC
744204SPEC
744203SPEC
744202SPEC
744201SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
VR
(V)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Videos

Würth Elektronik Webinar: Extremely High Speed Data Line Chokes

Videos

Würth Elektronik Webinar: EMC Filters – From component to design