Characteristics
- Ferrite core made of NiZn, a material which works in a broadband frequency range
- Many different types and grades of materials (NiZn) for the best possible interference suppression
- Operating temperature: –25 ºC up to +125 ºC
Applications
- For transistor bases or feed line
- To avoid radio frequency interferences in switching amplifiers
- In power electronics for IGBT- and thyristor circuits
Products
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74270001 | SPEC | 2 files | 0.55 | 2.5 | 0.76 | 4 | 38 | 52 | 4 W 1500 | |||
7427002 | SPEC | 2 files | 0.85 | 3.5 | 1.2 | 6 | 65 | 125 | 3 W 800 | |||
74270071 | SPEC | 2 files | 1 | 3.5 | 1.2 | 3 | 28 | 40 | 7 W 800 | |||
74270073 | SPEC | 2 files | 1 | 3.5 | 1.2 | 4 | 35 | 50 | 7 W 850 | |||
74270010 | SPEC | 2 files | 1 | 3.5 | 1.2 | 4.5 | 31 | 55 | 3 W 800 | |||
74270017 | SPEC | 2 files | 1 | 3.8 | 1.58 | 13.97 | 95 | 145 | 4 W 620 | |||
742700713 | SPEC | 2 files | 1.1 | 3.5 | 1.3 | 5 | 39 | 58 | 7 W 700 | |||
74270011 | SPEC | 2 files | 1.4 | 4.1 | 1.6 | 3.2 | 28 | 41 | 3 W 800 | |||
74270012 | SPEC | 2 files | 1.4 | 4.1 | 1.6 | 4 | 39 | 47 | 3 W 800 | |||
74270014 | SPEC | 2 files | 1.65 | 4 | 2 | 10 | 45 | 68 | 4 W 1500 | |||
74270015 | SPEC | 2 files | 1.65 | 4 | 2 | 10 | 50 | 95 | 4 W 620 | |||
7427007141 | SPEC | 2 files | 1.8 | 4 | 2 | 5 | 25 | 45 | 7 W 700 | |||
74270020 | SPEC | 2 files | 2.2 | 7.5 | 2.4 | 7.5 | 71 | 108 | 3 W 800 | |||
74270024 | SPEC | 2 files | 2.95 | 7.6 | 3.18 | 10 | 72 | 119 | 4 W 620 | |||
74270025 | SPEC | 2 files | 2.95 | 6.35 | 3.18 | 15.88 | 82 | 136 | 4 W 620 | |||
74270021 | SPEC | 2 files | 3 | 5.65 | 3 | 9.8 | 55 | 88 | 4 W 620 | |||
74270022 | SPEC | 2 files | 3.45 | 6 | 4 | 10 | 35 | 59 | 4 W 1500 | |||
742700726 | SPEC | 2 files | 3.6 | 8 | 4 | 30 | 144 | 278 | 7 W 700 | |||
74270023 | SPEC | 2 files | 3.7 | 7.7 | 4 | 20 | 90 | 160 | 4 W 620 | |||
742700221 | SPEC | 2 files | 3.8 | 6 | 4 | 4 | 20 | 45 | 4 W 1500 | |||
742700727 | SPEC | 2 files | 4 | 9 | 4.2 | 15.5 | 60 | 115 | 7 W 700 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74270001 | SPEC | ||
7427002 | SPEC | ||
74270071 | SPEC | ||
74270073 | SPEC | ||
74270010 | SPEC | ||
74270017 | SPEC | ||
742700713 | SPEC | ||
74270011 | SPEC | ||
74270012 | SPEC | ||
74270014 | SPEC | ||
74270015 | SPEC | ||
7427007141 | SPEC | ||
74270020 | SPEC | ||
74270024 | SPEC | ||
74270025 | SPEC | ||
74270021 | SPEC | ||
74270022 | SPEC | ||
742700726 | SPEC | ||
74270023 | SPEC | ||
742700221 | SPEC | ||
742700727 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Material | Samples |
---|