Characteristics
- Core material: NiZn
- High Curie temperature: <200 ºC
- Operating temperature: –25 ºC to +125 ºC
- Custom designs on request
Applications
- Data lines for telecommunication
- Balun-transformer
Products
Order Code | Datasheet | Downloads | Ø Cable max. (mm) | L (mm) | W (mm) | W1 (mm) | H (mm) | Ø ID (mm) | Z @ 25 MHz 1 wire (Ω) | Z @ 100 MHz 1 wire (Ω) | Z @ 25 MHz 2 wires (Ω) | Z @ 100 MHz 2 wires (Ω) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7427052 | SPEC | 2 files | 0.8 | 2.5 | 3.5 | 2 | 2 | 1 | 35 | 91 | 33 | 102 | 3 W 180 | ||
7427057 | SPEC | 2 files | 1 | 2 | 5 | 2.6 | 3 | 1.2 | 38 | 97 | 33 | 104 | 3 W 180 | ||
7427050 | SPEC | 2 files | 1 | 5 | 5 | 2.6 | 3 | 1.2 | 66 | 146 | 50 | 134 | 3 W 180 | ||
7427054 | SPEC | 2 files | 1.5 | 3.2 | 6.4 | 3 | 3.5 | 1.8 | 44 | 94 | 34 | 92 | 3 W 180 | ||
7427051 | SPEC | 2 files | 1.5 | 5 | 6.4 | 3 | 3.5 | 1.8 | 59 | 127 | 43 | 114 | 3 W 180 | ||
7427055 | SPEC | 2 files | 3.5 | 7 | 13.5 | 5.5 | 7.5 | 4 | 72 | 154 | 51 | 122 | 3 W 180 | ||
7427056 | SPEC | 2 files | 3.5 | 14 | 13.5 | 5.5 | 7.5 | 4 | 126 | 260 | 80 | 182 | 3 W 180 |
Samples |
---|
Order Code | Datasheet | Downloads | Ø Cable max. (mm) | L (mm) | W (mm) | W1 (mm) | H (mm) | Ø ID (mm) | Z @ 25 MHz 1 wire (Ω) | Z @ 100 MHz 1 wire (Ω) | Z @ 25 MHz 2 wires (Ω) | Z @ 100 MHz 2 wires (Ω) | Material | Samples |
---|