OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFilter ChokesProduct seriesWE-MI SMT Multilayer Inductor

WE-MI SMT Multilayer Inductor

WE-MI SMT Multilayer Inductor
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
0603 1.6 0.8 0.8 SMT
0805 2 1.2 - SMT
1206 3.2 1.6 1.1 SMT

Characteristics

  • Smallest inductor possible for less space needed on the printed circuit board and therefore perfect suitable for high density mounting
  • No cross coupling because of closed magnetic circuits
  • No crosstalk
  • Operating temperature: –55 °C to +125 °C

Applications

  • Filter switches
  • Oscillators
  • Adjustment networks
  • Discretely built T- or π-Filter

Products

All
0603
0805
1206
Order Code Data­sheet DownloadsL
(µH)
Q
(%)
IR
(mA)
RDC max.
(Ω)
Design Kit Samples
74479614SPEC
6 files 0.047 10 50 0.25744790
74479014SPEC
6 files 0.047 20 300 0.2744790
74479114SPEC
6 files 0.047 20 300 0.15
7447962SPEC
6 files 0.1 15 50 0.5744790
7447902SPEC
6 files 0.1 20 250 0.3744790
7447912SPEC
6 files 0.1 20 250 0.25744790
74479623SPEC
6 files 0.22 15 50 0.8744790
74479023SPEC
6 files 0.22 20 250 0.5744790
744791220SPEC
6 files 0.22 20 250 0.4744790
74479632SPEC
6 files 0.47 15 35 1744790
74479032SPEC
6 files 0.47 25 200 0.6744790
74479132SPEC
6 files 0.47 25 200 0.6744790
7447965SPEC
6 files 1 35 25 0.6744790
7447905SPEC
6 files 1 45 50 0.4744790
7447915SPEC
6 files 1 45 100 0.4744790
7447915JSPEC
2 files 1 45 100 0.4
74479145SPEC
6 files 1.5 45 50 0.5744790
74479652SPEC
6 files 2.2 35 15 1744790
74479052SPEC
6 files 2.2 45 30 0.6744790
74479152SPEC
6 files 2.2 45 50 0.6744790
74479152JSPEC
2 files 2.2 45 50 0.6
74479653SPEC
6 files 3.3 35 15 1.4744790
74479053SPEC
5 files 3.3 45 30 0.8744790
74479153SPEC
6 files 3.3 45 50 0.7744790
7447966SPEC
6 files 4.7 35 15 1.8744790
7447906SPEC
6 files 4.7 45 30 1744790
7447916SPEC
6 files 4.7 45 50 0.9744790
74479668SPEC
6 files 6.8 35 5 1.7744790
74479068SPEC
6 files 6.8 50 15 1
74479168SPEC
6 files 6.8 50 25 0.9744790
7447968SPEC
6 files 10 30 3 1.85744790
7447908SPEC
6 files 10 50 15 1744790
7447918SPEC
6 files 10 50 25 0.6744790
74479081SPEC
5 files 12 50 15 1.1744790
74479184SPEC
6 files 33 35 25 0.9
Order Code Data­sheet
74479614SPEC
74479014SPEC
74479114SPEC
7447962SPEC
7447902SPEC
7447912SPEC
74479623SPEC
74479023SPEC
744791220SPEC
74479632SPEC
74479032SPEC
74479132SPEC
7447965SPEC
7447905SPEC
7447915SPEC
7447915JSPEC
74479145SPEC
74479652SPEC
74479052SPEC
74479152SPEC
74479152JSPEC
74479653SPEC
74479053SPEC
74479153SPEC
7447966SPEC
7447906SPEC
7447916SPEC
74479668SPEC
74479068SPEC
74479168SPEC
7447968SPEC
7447908SPEC
7447918SPEC
74479081SPEC
74479184SPEC
Samples
Order Code Data­sheet DownloadsL
(µH)
Q
(%)
IR
(mA)
RDC max.
(Ω)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: