Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
1008 | 10 | 11.2 | 8 | ||
1213 | 12.85 | 13.8 | 13 |
LTSpice files
Characteristics
- 2-in-1 design with low magnetic coupling
- Low footprint area design
- Low RDC
- High saturation currents
- Operating temperature: -40 °C to +125 °C
Applications
- Class D audio amplifiers
- Digital amplifiers
Products
All
1008
1213
Order Code | Datasheet | Simulation | Downloads | L (µH) | Tol. L | IR (A) | ISAT (A) | RDC (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
74434301008082 | SPEC | 8 files | 8.2 | ±15% | 3.5 | 20 | 32 | |||
74434301213082 | SPEC | 8 files | 8.2 | ±15% | 7 | 25 | 16 | |||
74434301008100 | SPEC | 8 files | 10 | ±15% | 3.2 | 18 | 45 | |||
74434301213100 | SPEC | 8 files | 10 | ±15% | 6 | 21 | 20 | |||
74434301008150 | SPEC | 8 files | 15 | ±15% | 2.5 | 15 | 65 | |||
74434301213150 | SPEC | 8 files | 15 | ±15% | 4.5 | 16 | 34 | |||
74434301008220 | SPEC | 8 files | 22 | ±15% | 2 | 13 | 104 | |||
74434301213220 | SPEC | 8 files | 22 | ±15% | 4 | 15 | 50 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74434301008082 | SPEC | ||
74434301213082 | SPEC | ||
74434301008100 | SPEC | ||
74434301213100 | SPEC | ||
74434301008150 | SPEC | ||
74434301213150 | SPEC | ||
74434301008220 | SPEC | ||
74434301213220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | Tol. L | IR (A) | ISAT (A) | RDC (mΩ) | Samples |
---|
Videos
Würth Elektronik Webinar: ClassD inductors - difference to normal power / filter inductors?