LTSpice files
Characteristics
- 10G Base-T
- PoE(+) over 4 pairs up to 150 W
- Compliant with IEEE standards: 802.3af, 802.3at, 802.3an and 802.3bt
- Suitable for industrial temperatures: -40°C up to +105°C
Applications
- Office and factory access points
- Gateways
- Servers
- High-speed routers and switches
- HDBaseT applications
Products
Order Code | Datasheet | Simulation | Downloads | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
749050010A | SPEC | 8 files | 10G Base-T | 1 | non-PoE | No | 0 °C up to +70 °C | 1500 | SMT | 200 | – | ||
749050010U | SPEC | 8 files | 10G Base-T | 1 | non-PoE | No | 0 °C up to +70 °C | 1500 | SMT | 200 | 749010 | ||
749052011 | SPEC | 8 files | 10G Base-T | 1 | PoE+ (up to 600 mA) | No | 0 °C up to +70 °C | 1500 | SMT | 120 | 749010 | ||
749052050 | SPEC | 8 files | 10G Base-T | 1 | PoE+ (up to 1 A) | No | 0 °C up to +70 °C | 1500 | SMT | 180 | 749010 | ||
749053010 | SPEC | 8 files | 10G Base-T | 1 | PoE (up to 350 mA) | No | 0 °C up to +70 °C | 1500 | SMT | 120 | 749010 | ||
749050017 | SPEC | 8 files | 10G Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 120 | – | ||
749050018 | SPEC | 8 files | 10G Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 120 | – | ||
749053011 | SPEC | 8 files | 10G Base-T | 1 | PoE (up to 350 mA) | No | 0 °C up to +70 °C | 1500 | SMT | 200 | – | ||
749053012 | SPEC | 8 files | 10G Base-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 200 | – | ||
749053013 | SPEC | 8 files | 10G Base-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 120 | – | ||
749052012 | SPEC | 7 files | 10G Base-T | 1 | PoE+ (up to 600 mA) | No | 0 up to +70 °C | 1500 | SMT | 120 | – | ||
749052051 | SPEC | 8 files | 10G Base-T | 1 | PoE+ (up to 1 A) | No | -40 °C up to +85 °C | 1500 | SMT | 120 | – | ||
749052014 | SPEC | 7 files | 10G Base-T | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 180 | – | ||
749054010 | SPEC | – | – | 10G Base-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 120 | – |
Order Code | Datasheet | Simulation |
---|---|---|
749050010A | SPEC | |
749050010U | SPEC | |
749052011 | SPEC | |
749052050 | SPEC | |
749053010 | SPEC | |
749050017 | SPEC | |
749050018 | SPEC | |
749053011 | SPEC | |
749053012 | SPEC | |
749053013 | SPEC | |
749052012 | SPEC | |
749052051 | SPEC | |
749052014 | SPEC | |
749054010 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: