OverviewAll product unitsProduct unitAutomotiveProduct groupSingle Coil Power InductorsProduct seriesWE-HCIT THT High Current Inductor

WE-HCIT THT High Current Inductor

WE-HCIT THT High Current Inductor
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
1010 10.1 10.1 9.7
1008 10.1 10.1 8.1

Characteristics

  • AECQ200 Qualification
  • THT design for better stability against vibration
  • High current capability up to 28A
  • Very low RDC (0.44-0.88Ω)
  • Wide range operating temperature from -40 to +150°C -> AECQ 200 Grade 1
  • Soft saturation behavior
  • Automotive approved

Applications

  • DC-DC converter for infotainment/communication systems
  • EMI suppression for motors (Seating / Electrical mirrors / Windshield)
  • Power applications / Battery management systems