OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleFerrite Cores for Cable AssemblyProduct seriesWE-FLAT

WE-FLAT

Flexible PCB suppressor

WE-FLAT

Characteristics

  • Easy solution to filter interference on flexible printed circuit boards or thin ribbon cable
  • Core material: NiZn for wideband noise suppression (~1 MHz - 1 GHz)
  • Operating temperature: -25° C to +125° C
  • On request also available with adhesive tape for mounting

Applications

  • Filter for common mode interference on thin data lines in electronic systems
  • Example of application: Data transmission with TWINflex from Würth Elektronik and much more
  • Especially suitable for flexible printed circuit boards

Products

Order Code Data­sheet Simu­lation DownloadsL
(mm)
W
(mm)
W1
(mm)
H
(mm)
H1
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
VersionMaterialDesign Kit Samples
7427808SPEC
2 files 3 7 5 2.3 0.7 9 20 round 4 W 810
74278081SPEC
2 files 4 13.5 11 2 0.5 7 19 round 4 W 810
74278041SPEC
2 files 4 15.5 13 2 0.5 7 20 round 4 W 810
74278082SPEC
2 files 6 13.5 11 2 0.5 10 23 round 4 W 810742722
74278042SPEC
2 files 6 15.5 13 2 0.5 9 23 round 4 W 810
74278011SPEC
2 files 8 16 11.5 5 0.5 28 64 round 4 W 620
7427809SPEC
2 files 8 21 17 5 0.8 22 50 round 4 W 620742722
74278032SPEC
2 files 8 32 28 5 0.8 24 74 round 4 W 620742722
74278083SPEC
2 files 10 13.5 11 2 0.5 15 32 round 4 W 810
74278043SPEC
2 files 10 15.5 13 2 0.5 13 31 round 4 W 810742722
7427801SPEC
2 files 12 16 11.5 5 0.5 42 79 round 4 W 620742722
7427802SPEC
2 files 12 24.5 20 5 0.5 30 65 round 4 W 620
74278021SPEC
2 files 12 23 20 3 0.7 23 58 round 4 W 620
7427803SPEC
2 files 12 31 27 5 0.5 26 66 round 4 W 620742722
74278031SPEC
2 files 12 31 27 3 0.7 25 80 round 4 W 620
7427806SPEC
2 files 12 46 41.5 5 0.5 23 65 round 4 W 620
7427807SPEC
3 files 12 56 52 5 0.5 23 66 round 4 W 620
74278009SPEC
2 files 15 28 24 3.5 0.75 35 100 square 4 W 620
7427804SPEC
2 files 20 16 11.5 5 0.5 71 127 round 4 W 620
7427805SPEC
2 files 20 24.5 20 5 0.5 50 103 round 4 W 620742722
7427810SPEC
2 files 22 28.5 24 5.38 0.8 60 130 round 4 W 620742722
Order Code Data­sheet Simu­lation
7427808SPEC
74278081SPEC
74278041SPEC
74278082SPEC
74278042SPEC
74278011SPEC
7427809SPEC
74278032SPEC
74278083SPEC
74278043SPEC
7427801SPEC
7427802SPEC
74278021SPEC
7427803SPEC
74278031SPEC
7427806SPEC
7427807SPEC
74278009SPEC
7427804SPEC
7427805SPEC
7427810SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(mm)
W
(mm)
W1
(mm)
H
(mm)
H1
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
VersionMaterialDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: