Characteristics
- Protects the ferrite and fixes automatically around the flat cable
- Material: ABS black
- Custom made mountings on request
Applications
- Easy fixation for flat cores on ribbon cables
- Usable for different cable pole numbers
Products
Order Code | Datasheet | Downloads | Number of Poles | L (mm) | W (mm) | W1 (mm) | H (mm) | H1 (mm) | Suitable for | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74277002 | SPEC | 2 files | 16 | 19 | 34.5 | 21.5 | 12 | 0.8 | 7427224 | ||
74277001 | SPEC | 2 files | 26 | 16 | 46.5 | 34.3 | 10.6 | 0.8 | 7427210 7427211 7427212 7427213 7427217 7427222 7427223 | ||
74277003 | SPEC | 2 files | 34 | 16 | 56.6 | 44.4 | 10.4 | 0.8 | 7427214 7427218 | ||
74277007 | SPEC | 2 files | 40 | 16 | 64.2 | 53.3 | 10.2 | 0.8 | 7427216 |
Samples |
---|
Order Code | Datasheet | Downloads | Number of Poles | L (mm) | W (mm) | W1 (mm) | H (mm) | H1 (mm) | Suitable for | Samples |
---|
Comments