Size | Dimensions | L (mm) | W (mm) | H (mm) | Fl (mm) | |
---|---|---|---|---|---|---|
4856 | 5.6 | 4.8 | 3.2 | 1.5 | ||
9056 | 8.9 | 5.6 | 3.2 | 1.5 | ||
9085 | 9.3 | 8.5 | 4.8 | 1.5 |
LTSpice files
Characteristics
- Maximum current capability up to 21 A
- Low DC resistance
- Impedance up to 200 Ω
- Operating temperature: –40 ºC to +125 ºC
Applications
- Power supply systems
- Symmetric data lines
- Power electronics
Products
All
4856
9056
9085
Order Code | Datasheet | Simulation | Downloads | Z @ 100 MHz (Ω) | IR (A) | RDC max. (mΩ) | Z @ 25 MHz (Ω) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
7427520 | SPEC | 7 files | 30 | 17 | 3 | 20 | 742793 | ||
7427521 | SPEC | 7 files | 52 | 19 | 3 | 34 | 742791 742793 | ||
7427523 | SPEC | 7 files | 83 | 21 | 3 | 54 | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Z @ 100 MHz (Ω) | IR (A) | RDC max. (mΩ) | Z @ 25 MHz (Ω) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: