OverviewAll product unitsProduct unitAutomotiveProduct groupSingle Coil Power InductorsProduct seriesWE-CHSA SMT High Current Inductor

WE-CHSA SMT High Current Inductor

WE-CHSA SMT High Current Inductor
Size Series Data­sheet Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
1011SPEC 10.6 10.6 11 SMT
1212SPEC 12.2 12.2 11.75 SMT
8090SPEC 8.1 8.1 9 SMT

Characteristics

  • Magnetically shielded rod core inductor
  • Operating temperature: -55°C to +150°C
  • Current capability up to 28A
  • Ideal coplanarity due to embedded solder pads
  • Automotive approved

Applications

  • Filter choke for motor electronics
  • Car infotainment
  • Multimedia applications

Products

All
1011
1212
8090
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
MountDesign Kit Samples
7843330033SPEC
8 files 0.33 26 54.5 1.7 230 SMT784330
7843340033SPEC
8 files 0.33 21 36 2.1 196 SMT784330
7843320039SPEC
8 files 0.39 28 57 1.65 100 SMT784330
7843340047SPEC
8 files 0.47 19 29.7 2.8 146 SMT784330
7843330056SPEC
8 files 0.56 23.5 43.4 2.05 100 SMT784330
7843320068SPEC
8 files 0.68 25.3 41.4 2.05 88 SMT784330
7843340068SPEC
8 files 0.68 15.6 24.8 4.1 132 SMT784330
7843320100SPEC
8 files 1 22.5 33.7 2.4 81 SMT784330
7843340100SPEC
8 files 1 12.8 21.3 5.9 100 SMT784330
7843330100SPEC
8 files 1 20.3 34.8 2.9 88 SMT784330
7843320150SPEC
8 files 1.5 19.7 28.2 3.3 74 SMT784330
7843330180SPEC
8 files 1.8 16 25.9 4.7 67 SMT784330
7843340220SPEC
8 files 2.2 8.4 14.7 12 80 SMT784330
7843320270SPEC
8 files 2.7 16.2 21.6 4.7 50 SMT784330
7843330330SPEC
8 files 3.3 13.8 20.5 6.5 55 SMT784330
7843320330SPEC
8 files 3.3 13.8 19 6.4 45 SMT784330
7843340330SPEC
8 files 3.3 6.8 12.3 18.4 67 SMT784330
7843330390SPEC
8 files 3.9 11.2 17.8 8.7 50 SMT784330
7843320470SPEC
8 files 4.7 12.2 15.3 8.2 37 SMT784330
7843340470SPEC
8 files 4.7 5 9.6 28.9 50 SMT784330
7843330560SPEC
8 files 5.6 9.2 14.9 13 41 SMT784330
7843320680SPEC
8 files 6.8 9.8 13 11.9 34 SMT784330
7843330820SPEC
8 files 8.2 7.2 12.8 19.1 34 SMT784330
7843320820SPEC
8 files 8.2 8.8 12.1 15 30 SMT784330
7843331000SPEC
8 files 10 6.7 10.7 25.8 30 SMT784330
7843321000SPEC
8 files 10 7.8 10.8 20.35 30 SMT784330
7843321200SPEC
8 files 12 7.1 10.3 21.5 28 SMT784330
7843331200SPEC
8 files 12 5.6 9.1 33.2 28 SMT784330
7843331800SPEC
8 files 18 5.1 8.5 41.1 23 SMT784330
7843321800SPEC
8 files 18 5.5 7.7 38.4 21 SMT784330
7843332000SPEC
8 files 20 4.3 7 60.9 20 SMT784330
7843322000SPEC
8 files 20 5.4 7 43.1 19 SMT784330
Order Code Data­sheet Simu­lation
7843330033SPEC
7843340033SPEC
7843320039SPEC
7843340047SPEC
7843330056SPEC
7843320068SPEC
7843340068SPEC
7843320100SPEC
7843340100SPEC
7843330100SPEC
7843320150SPEC
7843330180SPEC
7843340220SPEC
7843320270SPEC
7843330330SPEC
7843320330SPEC
7843340330SPEC
7843330390SPEC
7843320470SPEC
7843340470SPEC
7843330560SPEC
7843320680SPEC
7843330820SPEC
7843320820SPEC
7843331000SPEC
7843321000SPEC
7843321200SPEC
7843331200SPEC
7843331800SPEC
7843321800SPEC
7843332000SPEC
7843322000SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
MountDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: