Characteristics
- Core material: MnZn for low frequency applications
- Operating temperature: –25 °C to +125 °C
Applications
- Especially for applications in the low frequency range from 150 kHz and 30 MHz
- Suppression of electronic ballasts (i.e. neon tube) in the lighting industry
Products
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 1 MHz 1 turn (Ω) | Z @ 10 MHz 1 turn (Ω) | Material | Alpha-Rack | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74277233 | SPEC | 2 files | 4.55 | 9.5 | 4.8 | 9.5 | 30 | 40 | 8 W 5000 | 742707002 | |||
7427727 | SPEC | 2 files | 6.1 | 14.2 | 6.35 | 28.5 | 130 | 100 | 8 W 5000 | 742707002 | |||
74277253 | SPEC | 2 files | 7.6 | 16 | 8 | 28.5 | 100 | 80 | 8 W 5000 | 742707002 | |||
7427729 | SPEC | 2 files | 9.25 | 17.5 | 9.5 | 28.5 | 100 | 60 | 8 W 5000 | 742707002 | |||
74277255 | SPEC | 2 files | 9.7 | 18.6 | 10.2 | 28.5 | 90 | 60 | 8 W 5000 | – | |||
74277290 | SPEC | 2 files | 12.5 | 26 | 12.8 | 28.5 | 90 | 50 | 8 W 5000 | 742707002 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74277233 | SPEC | ||
7427727 | SPEC | ||
74277253 | SPEC | ||
7427729 | SPEC | ||
74277255 | SPEC | ||
74277290 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 1 MHz 1 turn (Ω) | Z @ 10 MHz 1 turn (Ω) | Material | Alpha-Rack | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: