OverviewAll product unitsProduct unitAutomotiveProduct groupFerrites for Cable AssemblyProduct seriesWE-AENA Axial EMI Nanocrystalline Suppression Ferrite

WE-AENA Axial EMI Nanocrystalline Suppression Ferrite

WE-AENA Axial EMI Nanocrystalline Suppression Ferrite

Characteristics

  • Core made of Nanocrystalline, a material which works in a wider frequency range than NiZn
  • Many different types for the best possible interference suppression in Automotive applications
  • Operating temperature: -40°C up to 125 °C
  • AEC-Q200
  • Automotive approved

Applications

  • In General for: Wires, Coaxial cables, Wire-wrapping cables, Multiconductor wires
  • Data and signal lines
  • On board power supply line
  • Multimedia cable interfaces

Products

Order Code Data­sheet DownloadsØ OD
(mm)
Ø ID
(mm)
H
(mm)
Ø Cable
(mm)
Z @ 1 MHz
1 turn
(Ω)
Samples
782063051100SPEC
2 files 15.3 5.5 10 5.2 16
782063051055SPEC
2 files 15.3 5.5 5.5 5.2 7
782163051200SPEC
2 files 15.3 5.5 20 5.2 45
782063101100SPEC
2 files 21.3 10.5 10 10.2 15.6
782063101055SPEC
2 files 21.3 10.5 5.5 10.2 6.5
782063101200SPEC
2 files 21.3 10.5 20 10.2 34
782163101300SPEC
2 files 21.3 10.5 30 10.2 60
782063151055SPEC
2 files 28.3 15.5 5.5 15.2 6
782063151100SPEC
2 files 28.3 15.5 10 15.2 14
782063151200SPEC
1 files 28.3 15.5 20 15.2 39
782163151300SPEC
2 files 28.3 15.5 30 15.2 52
Order Code Data­sheet
782063051100SPEC
782063051055SPEC
782163051200SPEC
782063101100SPEC
782063101055SPEC
782063101200SPEC
782163101300SPEC
782063151055SPEC
782063151100SPEC
782063151200SPEC
782163151300SPEC
Samples
Order Code Data­sheet DownloadsØ OD
(mm)
Ø ID
(mm)
H
(mm)
Ø Cable
(mm)
Z @ 1 MHz
1 turn
(Ω)
Samples

EV EMI suppression

EMC noise cancellation for new EV & HEV applications

The rising electrification of motor vehicles is inevitably accompanied by an increase in electromagnetic interference. The use of cable ferrites can significantly reduce these in electric and hybrid vehicles, whether interference signals on lines or electromagnetic field coupling effects. High-performance inductive materials in cable ferrites significantly improve EMC performance. Standard ferrite cable core suppression elements in axial as well in toroidal form are suitable for a wide range of applications with medium and high frequencies. For higher frequencies, these contain a magnesium component. A very wide frequency range is covered by cable ferrites with a new nanocrystalline material (NC).

Applications matrix

We offer the complete frequency range

Würth Elektronik cable ferrites are designed to work in all different frequency ranges with best attenuation.

It is essential for the following automotive applications:

  • In EMI suppression against Inverter spikes
  • Attenuate EMI noise induced by the rotor of the electric motor
  • Minimize NVH (Noise vibrations harshness) in the EMC spectrum at power train
  • Special EMI suppression for the junction box interconnections