Size | Dimensions | L (mm) | Mount | |
---|---|---|---|---|
⌀ 6.3 mm | 11 | Radial THT | ||
⌀ 8 mm | - | Radial THT | ||
⌀ 10 mm | - | Radial THT |
LTSpice files
Characteristics
- High operating temperature product series
- Low ESR over high frequency range
- High permissible ripple current
- Mounting style: THT Radial
- Capacitance range: 22 µF ‒ 2000 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 6.3 ‒ 50 V(DC)
- Operating temperature: -55 °C up to +125 °C
- Endurance: 2000h @ +125 °C
- Dimensions (DxL) in mm: 6.3 x 11.0 up to 10.0 x 12.5
- Recommended soldering: Wave soldering
Applications
- High operating temperature applications
- Low ripple voltage at the switching converter
- Filtering
- Smoothing
- Coupling
- e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
Products
All
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | IRIPPLE 2 (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
870135774001 | SPEC | 7 files | 22 µF | 50 | 2000 | -55 °C up to +125 °C | 2500 | 790 | 35 | 220 | 12 | 3.5 | 8 | 8 | Ammopack | – | ||
870135774002 | SPEC | 7 files | 27 µF | 50 | 2000 | -55 °C up to +125 °C | 2700 | 854 | 32 | 270 | 12 | 3.5 | 8 | 11.5 | Ammopack | – | ||
870135775003 | SPEC | 7 files | 33 µF | 50 | 2000 | -55 °C up to +125 °C | 3476 | 1100 | 30 | 330 | 12 | 5 | 10 | 10 | Ammopack | – | ||
870135674001 | SPEC | 7 files | 39 µF | 35 | 2000 | -55 °C up to +125 °C | 2600 | 823 | 32 | 273 | 12 | 3.5 | 8 | 8 | Ammopack | – | ||
870135775004 | SPEC | 7 files | 47 µF | 50 | 2000 | -55 °C up to +125 °C | 4100 | 1297 | 25 | 470 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870135674002 | SPEC | 7 files | 56 µF | 35 | 2000 | -55 °C up to +125 °C | 3200 | 1013 | 25 | 392 | 12 | 3.5 | 8 | 11.5 | Ammopack | – | ||
870135373001 | SPEC | 7 files | 100 µF | 16 | 2000 | -55 °C up to +125 °C | 4800 | 1518 | 12 | 160 | 8 | 2.5 | 6.3 | 11 | Ammopack | 870135 | ||
870135675003 | SPEC | 7 files | 100 µF | 35 | 2000 | -55 °C up to +125 °C | 4000 | 1266 | 22 | 700 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870135374002 | SPEC | 7 files | 180 µF | 16 | 2000 | -55 °C up to +125 °C | 5600 | 1771 | 10 | 288 | 8 | 3.5 | 8 | 11.5 | Ammopack | 870135 | ||
870135374003 | SPEC | 7 files | 220 µF | 16 | 2000 | -55 °C up to +125 °C | 5600 | 1771 | 10 | 352 | 8 | 3.5 | 8 | 11.5 | Ammopack | 870135 | ||
870135374004 | SPEC | 7 files | 270 µF | 16 | 2000 | -55 °C up to +125 °C | 5600 | 1771 | 10 | 432 | 8 | 3.5 | 8 | 11.5 | Ammopack | 870135 | ||
870135374005 | SPEC | 7 files | 330 µF | 16 | 2000 | -55 °C up to +125 °C | 5600 | 1771 | 10 | 528 | 8 | 3.5 | 8 | 11.5 | Ammopack | 870135 | ||
870135174001 | SPEC | 7 files | 390 µF | 6.3 | 2000 | -55 °C up to +125 °C | 6100 | 1929 | 9 | 491.4 | 8 | 3.5 | 8 | 8 | Ammopack | – | ||
870135375006 | SPEC | 7 files | 390 µF | 16 | 2000 | -55 °C up to +125 °C | 6100 | 1929 | 10 | 624 | 8 | 5 | 10 | 12.5 | Ammopack | 870135 | ||
870135174002 | SPEC | 7 files | 470 µF | 6.3 | 2000 | -55 °C up to +125 °C | 6100 | 1929 | 9 | 592 | 8 | 3.5 | 8 | 8 | Ammopack | – | ||
870135375007 | SPEC | 7 files | 470 µF | 16 | 2000 | -55 °C up to +125 °C | 6100 | 1929 | 10 | 752 | 10 | 5 | 10 | 12.5 | Ammopack | 870135 | ||
870135174003 | SPEC | 7 files | 560 µF | 6.3 | 2000 | -55 °C up to +125 °C | 6100 | 1929 | 9 | 705.6 | 8 | 3.5 | 8 | 8 | Ammopack | 870135 | ||
870135375008 | SPEC | 7 files | 560 µF | 16 | 2000 | -55 °C up to +125 °C | 6100 | 1929 | 10 | 896 | 10 | 5 | 10 | 12.5 | Ammopack | 870135 | ||
870135174004 | SPEC | 7 files | 680 µF | 6.3 | 2000 | -55 °C up to +125 °C | 6100 | 1929 | 9 | 428 | 8 | 3.5 | 8 | 8 | Ammopack | 870135 | ||
870135174005 | SPEC | 7 files | 820 µF | 6.3 | 2000 | -55 °C up to +125 °C | 6100 | 1929 | 9 | 516.6 | 10 | 3.5 | 8 | 11.5 | Ammopack | 870135 | ||
870135174006 | SPEC | 7 files | 1000 µF | 6.3 | 2000 | -55 °C up to +125 °C | 6100 | 1929 | 9 | 630 | 10 | 3.5 | 8 | 11.5 | Ammopack | 870135 | ||
870135175007 | SPEC | 7 files | 1200 µF | 6.3 | 2000 | -55 °C up to +125 °C | 6640 | 2100 | 9 | 756 | 10 | 5 | 10 | 12.5 | Ammopack | 870135 | ||
870135175008 | SPEC | 7 files | 1500 µF | 6.3 | 2000 | -55 °C up to +125 °C | 6640 | 2100 | 9 | 945 | 10 | 5 | 10 | 12.5 | Ammopack | 870135 | ||
870135175009 | SPEC | 7 files | 2000 µF | 6.3 | 2000 | -55 °C up to +125 °C | 6640 | 2100 | 9 | 1260 | 10 | 5 | 10 | 12.5 | Ammopack | 870135 |
Order Code | Datasheet | Simulation |
---|---|---|
870135774001 | SPEC | |
870135774002 | SPEC | |
870135775003 | SPEC | |
870135674001 | SPEC | |
870135775004 | SPEC | |
870135674002 | SPEC | |
870135373001 | SPEC | |
870135675003 | SPEC | |
870135374002 | SPEC | |
870135374003 | SPEC | |
870135374004 | SPEC | |
870135374005 | SPEC | |
870135174001 | SPEC | |
870135375006 | SPEC | |
870135174002 | SPEC | |
870135375007 | SPEC | |
870135174003 | SPEC | |
870135375008 | SPEC | |
870135174004 | SPEC | |
870135174005 | SPEC | |
870135174006 | SPEC | |
870135175007 | SPEC | |
870135175008 | SPEC | |
870135175009 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | IRIPPLE 2 (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them