OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Polymer CapacitorsMounting StyleV-Chip SMTProduct seriesWCAP-PSLC Aluminum Polymer Capacitors

WCAP-PSLC Aluminum Polymer Capacitors

Large Capacitance

WCAP-PSLC Aluminum Polymer Capacitors
Size Dimen­sionsL
(mm)
W
(mm)
Mount
⌀ 8 mm - 8.3 V-Chip SMT
⌀ 10 mm 12.4 10.3 V-Chip SMT

Characteristics

  • Large capacitance product series
  • Low ESR over high frequency range
  • High permissible ripple current
  • Mounting style: V-Chip SMT
  • Capacitance range: 10 µF ‒ 2000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000h @ +105 °C
  • Dimensions (DxL) in mm: 8.0 x 11.7 up to 10.0 x 12.4
  • Recommended soldering: Reflow soldering

Applications

  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

All
⌀ 8 mm
⌀ 10 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
PackagingDesign KitDemoboard Samples
875075755001SPEC
7 files 10 µF 50 2000 -55 °C up to +105 °C 1800 40 100 12 8 11.7 15" Tape & Reel
875075855001SPEC
7 files 10 µF 63 2000 -55 °C up to +105 °C 1800 35 126 12 8 11.7 15" Tape & Reel
875075955001SPEC
7 files 10 µF 100 2000 -55 °C up to +105 °C 1700 45 200 12 8 11.7 15" Tape & Reel
875076155002SPEC
7 files 12 µF 80 2000 -55 °C up to +105 °C 1800 40 192 12 8 11.7 15" Tape & Reel
875075855002SPEC
7 files 22 µF 63 2000 -55 °C up to +105 °C 1800 35 277.2 12 8 11.7 15" Tape & Reel
875075861003SPEC
7 files 22 µF 63 2000 -55 °C up to +105 °C 2000 30 277.2 12 10 12.4 15" Tape & Reel
875076161003SPEC
7 files 22 µF 80 2000 -55 °C up to +105 °C 2300 38 352 12 10 12.4 15" Tape & Reel
875075755002SPEC
7 files 22 µF 50 2000 -55 °C up to +105 °C 1800 40 220 12 8 11.7 15" Tape & Reel
875075961002SPEC
7 files 22 µF 100 2000 -55 °C up to +105 °C 2100 40 440 12 10 12.4 15" Tape & Reel
875075861004SPEC
7 files 33 µF 63 2000 -55 °C up to +105 °C 2000 30 415.8 12 10 12.4 15" Tape & Reel
875075761003SPEC
7 files 33 µF 50 2000 -55 °C up to +105 °C 2000 35 330 12 10 12.4 15" Tape & Reel
875075555001SPEC
7 files 39 µF 25 2000 -55 °C up to +105 °C 4210 15 195 8 8 11.7 15" Tape & Reel875075
875075655001SPEC
7 files 39 µF 35 2000 -55 °C up to +105 °C 2700 32 273 12 8 11.7 15" Tape & Reel
875075761004SPEC
7 files 39 µF 50 2000 -55 °C up to +105 °C 2000 35 390 12 10 12.4 15" Tape & Reel
875075855005SPEC
7 files 39 µF 63 2000 -55 °C up to +105 °C 3500 27 491.4 12 8 11.7 15" Tape & Reel
875075555002SPEC
7 files 47 µF 25 2000 -55 °C up to +105 °C 4210 15 235 8 8 11.7 15" Tape & Reel875075
875075761005SPEC
7 files 47 µF 50 2000 -55 °C up to +105 °C 2000 35 470 12 10 12.4 15" Tape & Reel
875075861006SPEC
7 files 47 µF 63 2000 -55 °C up to +105 °C 2000 30 592.2 12 10 12.4 15" Tape & Reel
875075761006SPEC
7 files 56 µF 50 2000 -55 °C up to +105 °C 2000 35 560 12 10 12.4 15" Tape & Reel
875075555003SPEC
7 files 68 µF 25 2000 -55 °C up to +105 °C 4210 15 340 8 8 11.7 15" Tape & Reel875075
875075655002SPEC
7 files 68 µF 35 2000 -55 °C up to +105 °C 3300 28 476 12 8 11.7 15" Tape & Reel
875075761007SPEC
7 files 68 µF 50 2000 -55 °C up to +105 °C 2000 35 680 12 10 12.4 15" Tape & Reel
875075555004SPEC
7 files 82 µF 25 2000 -55 °C up to +105 °C 4210 15 410 8 8 11.7 15" Tape & Reel875075
875075655003SPEC
7 files 82 µF 35 2000 -55 °C up to +105 °C 3300 28 574 12 8 11.7 15" Tape & Reel
875075561005SPEC
7 files 100 µF 25 2000 -55 °C up to +105 °C 4800 15 500 10 10 12.4 15" Tape & Reel875075
9999003
875075661004SPEC
7 files 100 µF 35 2000 -55 °C up to +105 °C 3800 25 700 12 10 12.4 15" Tape & Reel
875075655005SPEC
7 files 120 µF 35 2000 -55 °C up to +105 °C 3800 25 840 12 8 11.7 15" Tape & Reel
875075561006SPEC
7 files 150 µF 25 2000 -55 °C up to +105 °C 4800 15 750 10 10 12.4 15" Tape & Reel875075
875075655006SPEC
7 files 150 µF 35 2000 -55 °C up to +105 °C 3800 25 840 12 8 11.7 15" Tape & Reel
875075155001SPEC
7 files 180 µF 6.3 2000 -55 °C up to +105 °C 5200 8 226.8 8 8 11.7 15" Tape & Reel875075
875075355001SPEC
7 files 180 µF 16 2000 -55 °C up to +105 °C 4700 10 576 8 8 11.7 15" Tape & Reel875075
875075561007SPEC
7 files 180 µF 25 2000 -55 °C up to +105 °C 4800 15 900 10 10 12.4 15" Tape & Reel875075
875075661007SPEC
7 files 180 µF 35 2000 -55 °C up to +105 °C 4100 22 1260 12 10 12.4 15" Tape & Reel
875075155002SPEC
7 files 220 µF 6.3 2000 -55 °C up to +105 °C 5200 8 277.2 8 8 11.7 15" Tape & Reel875075
875075355002SPEC
7 files 220 µF 16 2000 -55 °C up to +105 °C 4700 10 704 8 8 11.7 15" Tape & Reel875075
875075561008SPEC
7 files 220 µF 25 2000 -55 °C up to +105 °C 4800 15 1100 10 10 12.4 15" Tape & Reel875075
875075661008SPEC
7 files 220 µF 35 2000 -55 °C up to +105 °C 4100 22 1540 12 10 12.4 15" Tape & Reel
875075155003SPEC
7 files 270 µF 6.3 2000 -55 °C up to +105 °C 5200 8 340.2 8 8 11.7 15" Tape & Reel875075
875075355003SPEC
7 files 270 µF 16 2000 -55 °C up to +105 °C 4700 10 864 8 8 11.7 15" Tape & Reel875075
875075561009SPEC
7 files 270 µF 25 2000 -55 °C up to +105 °C 4800 15 1350 10 10 12.4 15" Tape & Reel875075
875075661009SPEC
7 files 270 µF 35 2000 -55 °C up to +105 °C 4400 20 1890 12 10 12.4 15" Tape & Reel
875075155004SPEC
7 files 330 µF 6.3 2000 -55 °C up to +105 °C 5200 8 416 8 8 11.7 15" Tape & Reel875075
875075355004SPEC
7 files 330 µF 16 2000 -55 °C up to +105 °C 4700 10 1056 8 8 12.4 15" Tape & Reel875075
875075661010SPEC
7 files 330 µF 35 2000 -55 °C up to +105 °C 4400 20 2310 12 10 12.4 15" Tape & Reel
875075155005SPEC
7 files 390 µF 6.3 2000 -55 °C up to +105 °C 5200 8 491 8 8 11.7 15" Tape & Reel875075
875075155006SPEC
7 files 470 µF 6.3 2000 -55 °C up to +105 °C 5200 8 592 8 8 11.7 15" Tape & Reel875075
875075361005SPEC
7 files 470 µF 16 2000 -55 °C up to +105 °C 5100 10 1504 10 10 12.4 15" Tape & Reel875075
875075155007SPEC
7 files 560 µF 6.3 2000 -55 °C up to +105 °C 5200 8 705.6 8 8 11.7 15" Tape & Reel875075
875075155008SPEC
7 files 680 µF 6.3 2000 -55 °C up to +105 °C 5200 8 856 8 8 11.7 15" Tape & Reel875075
875075361006SPEC
7 files 680 µF 16 2000 -55 °C up to +105 °C 5100 10 2176 10 10 12.4 15" Tape & Reel875075
875075155009SPEC
7 files 820 µF 6.3 2000 -55 °C up to +105 °C 5200 8 1033.2 10 8 11.7 15" Tape & Reel875075
875075361007SPEC
7 files 820 µF 16 2000 -55 °C up to +105 °C 5100 10 2624 10 10 12.4 15" Tape & Reel875075
875075155010SPEC
7 files 1000 µF 6.3 2000 -55 °C up to +105 °C 5200 8 1260 10 8 11.7 15" Tape & Reel875075
875075161011SPEC
7 files 1200 µF 6.3 2000 -55 °C up to +105 °C 5500 8 1512 10 10 12.4 15" Tape & Reel875075
875075161012SPEC
7 files 1500 µF 6.3 2000 -55 °C up to +105 °C 5500 8 1890 10 10 12.4 15" Tape & Reel875075
875075161013SPEC
7 files 2000 µF 6.3 2000 -55 °C up to +105 °C 5500 8 2520 10 10 12.4 15" Tape & Reel875075
Order Code Data­sheet Simu­lation
875075755001SPEC
875075855001SPEC
875075955001SPEC
875076155002SPEC
875075855002SPEC
875075861003SPEC
875076161003SPEC
875075755002SPEC
875075961002SPEC
875075861004SPEC
875075761003SPEC
875075555001SPEC
875075655001SPEC
875075761004SPEC
875075855005SPEC
875075555002SPEC
875075761005SPEC
875075861006SPEC
875075761006SPEC
875075555003SPEC
875075655002SPEC
875075761007SPEC
875075555004SPEC
875075655003SPEC
875075561005SPEC
875075661004SPEC
875075655005SPEC
875075561006SPEC
875075655006SPEC
875075155001SPEC
875075355001SPEC
875075561007SPEC
875075661007SPEC
875075155002SPEC
875075355002SPEC
875075561008SPEC
875075661008SPEC
875075155003SPEC
875075355003SPEC
875075561009SPEC
875075661009SPEC
875075155004SPEC
875075355004SPEC
875075661010SPEC
875075155005SPEC
875075155006SPEC
875075361005SPEC
875075155007SPEC
875075155008SPEC
875075361006SPEC
875075155009SPEC
875075361007SPEC
875075155010SPEC
875075161011SPEC
875075161012SPEC
875075161013SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
PackagingDesign KitDemoboard Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Würth Elektronik Webinar: Anticipate EMC with LTSPICE

Videos

Webinar: Introduction to the capacitor technologies and how to use them