OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Polymer CapacitorsMounting StyleH-Chip SMTProduct seriesWCAP-PHLE Aluminum Polymer Capacitors

WCAP-PHLE Aluminum Polymer Capacitors

Low ESR

Characteristics

  • Low ESR product series
  • High ripple current capability
  • Low profile
  • Mounting style: H-Chip SMT
  • Capacitance range: 100 µF ‒ 560 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 2 ‒ 6.3 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000h @ +105 °C
  • Dimensions (LxWxH) in mm: 7.3 x 4.3 x 1.9
  • Recommended soldering: Reflow soldering

Applications

  • Noise suppression
  • Input and output capacitor for DC/DC converter
  • e.g. USB charger, smart meter, power bank, server, SSD

Products

Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples
875035019001SPEC
8 files 100 µF 4 2000 -55 °C up to +105 °C 6300 9 40 6 7.3 4.3 1.9 13" Tape & Reel
875035019002SPEC
8 files 180 µF 4 2000 -55 °C up to +105 °C 6300 9 72 6 7.3 4.3 1.9 13" Tape & Reel
875035119002SPEC
8 files 180 µF 6.3 2000 -55 °C up to +105 °C 6300 9 113.4 6 7.3 4.3 1.9 13" Tape & Reel
875035019003SPEC
8 files 220 µF 4 2000 -55 °C up to +105 °C 6300 9 88 6 7.3 4.3 1.9 13" Tape & Reel
875036219012SPEC
8 files 330 µF 2 2000 -55 °C up to +105 °C 8500 4.5 66 6 7.3 4.3 1.9 13" Tape & Reel
875036319012SPEC
8 files 330 µF 2.5 2000 -55 °C up to +105 °C 8500 4.5 82.5 6 7.3 4.3 1.9 13" Tape & Reel
875036219015SPEC
8 files 390 µF 2 2000 -55 °C up to +105 °C 8500 4.5 78 6 7.3 4.3 1.9 13" Tape & Reel
875036319015SPEC
8 files 390 µF 2.5 2000 -55 °C up to +105 °C 8500 4.5 97.5 6 7.3 4.3 1.9 13" Tape & Reel
875036219018SPEC
8 files 470 µF 2 2000 -55 °C up to +105 °C 8500 4.5 94 6 7.3 4.3 1.9 13" Tape & Reel
875036319018SPEC
8 files 470 µF 2.5 2000 -55 °C up to +105 °C 8500 4.5 117.5 6 7.3 4.3 1.9 13" Tape & Reel
875036219019SPEC
8 files 560 µF 2 2000 -55 °C up to +105 °C 8500 4.5 112 6 7.3 4.3 1.9 13" Tape & Reel
Order Code Data­sheet Simu­lation
875035019001SPEC
875035019002SPEC
875035119002SPEC
875035019003SPEC
875036219012SPEC
875036319012SPEC
875036219015SPEC
875036319015SPEC
875036219018SPEC
875036319018SPEC
875036219019SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples

Videos

The H-Chip Aluminum Polymer Capacitor from Würth Elektronik

Videos

#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them