LTSpice files
Characteristics
- General purpose product series with max. operating temperature of +105 °C
- High ripple current capability
- Low profile
- Mounting style: H-Chip SMT
- Capacitance range: 100 µF - 560 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 2 V(DC) - 6.3 V(DC)
- Operating temperature: -55 °C up to +105 °C
- Endurance: 2000h @ +105 °C
- Dimensions (LxWxH) in mm: 7.3 x 4.3 x 1.9
- Recommended soldering: Reflow soldering
Applications
- Noise suppression
- Input and output capacitor for DC/DC converter
- USB Charger, Smart Meter, Compact Designs
Products
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
875015119003 | SPEC | 8 files | 100 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 63 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875015119004 | SPEC | 8 files | 150 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5600 | 12 | 94.5 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875015019003 | SPEC | 8 files | 180 µF | 4 | 2000 | -55 °C up to +105 °C | 5600 | 12 | 72 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875015119005 | SPEC | 8 files | 180 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 113.4 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875015019004 | SPEC | 8 files | 220 µF | 4 | 2000 | -55 °C up to +105 °C | 5600 | 12 | 88 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875015119006 | SPEC | 8 files | 220 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 138.6 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875015019005 | SPEC | 8 files | 330 µF | 4 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 132 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875016219004 | SPEC | 8 files | 330 µF | 2 | 2000 | -55 °C up to +105 °C | 5600 | 12 | 66 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875016319002 | SPEC | 8 files | 330 µF | 2.5 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 82.5 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875016219005 | SPEC | 8 files | 390 µF | 2 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 78 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875016319003 | SPEC | 8 files | 390 µF | 2.5 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 97.5 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875016219006 | SPEC | 8 files | 470 µF | 2 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 94 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875016319004 | SPEC | 8 files | 470 µF | 2.5 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 117.5 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | |||
875016219007 | SPEC | 8 files | 560 µF | 2 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 112 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
875015119003 | SPEC | ||
875015119004 | SPEC | ||
875015019003 | SPEC | ||
875015119005 | SPEC | ||
875015019004 | SPEC | ||
875015119006 | SPEC | ||
875015019005 | SPEC | ||
875016219004 | SPEC | ||
875016319002 | SPEC | ||
875016219005 | SPEC | ||
875016319003 | SPEC | ||
875016219006 | SPEC | ||
875016319004 | SPEC | ||
875016219007 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
---|
Videos
The H-Chip Aluminum Polymer Capacitor from Würth Elektronik
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them