Characteristics
- Our proprietary USB radio sticks combine our proprietary modules with a USB-UART converter IC. So you can communicate directly with the proprietary module via a virtual COM port and with a PC with USB connection.
- The USB radio sticks contain the respective radio module, which works with a USB converter.
Thyone-I USB radio stick
- 2.4 GHz SRD frequency band
- Integrated antenna (2611016021001)
- CE, FCC, IC
- Long Range Mode supported
Titania USB radio stick
- 169 MHz SRD frequency band
- Up to 25 mW / 14 dBm Tx power
- External SMA antenna connector
Tarvos-I USB radio stick
- 868 MHz SRD frequency band
- Integrated antenna
Tarvos-II USB radio stick
- 868 MHz SRD frequency band
- Up to 25 mW / 14 dBm Tx power
- External SMA antenna connector
Tarvos-III USB radio stick
- 868 MHz SRD frequency band
- Up to 25 mW / 14 dBm Tx power
- External SMA antenna connector
- Long Range Mode supported
Telesto-I USB radio stick
- 915 MHz SRD frequency band
- External SMA antenna connector
- Reduced Tx power (FCC, IC)
- FCC, IC, ARIB
Telesto-II USB radio stick
- 915 MHz SRD frequency band
- Up to 25 mW / 14 dBm Tx power
- External SMA antenna connector
- Frequency Hopping Spread Spectrum (FCC, IC)
- FCC, IC, ARIB
Telesto-III USB radio stick
- 915 MHz SRD frequency band
- Up to 25 mW / 14 dBm Tx power
- External SMA antenna connector
- Broadband (FCC, IC)
- FCC, IC, ARIB
Thalassa USB radio stick
- 2.4 GHz SRD frequency band
- Integrated antenna (2606046021001)
- External SMA antenna connector (2606046221001)
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Name | f (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Radio Module | Antenna | Evaluation Board | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2605056081001 | SPEC | 2 files | Tarvos-I USB radio stick | 868 - 868.6 | 400 | 11 | -112 | 100 | chip antenna (integrated antenna) | 67.75 | 23.65 | 12 | 2605041181000 | Hyperion-II Hyperion-I | – | |||
2607056281001 | SPEC | 4 files | Tarvos-II USB radio stick | 868 - 970 | 2000 | – | – | 100 | SMA connector | 74 | 23.65 | 12 | 2607021181000 | Hyperion-II Hyperion-I | – | |||
2609026281001 | SPEC | 4 files | Tarvos-III USB radio stick | 863 - 870 | 10000 | – | – | 400 | SMA connector | 74 | 23.65 | 12 | 2609011081000 2609011181000 | Hyperion-II Hyperion-I | AMBER PI | |||
2607056291001 | SPEC | 4 files | Telesto-I USB radio stick | 902.5 - 927.5 | 550 | – | – | 100 | SMA connector | 74 | 23.65 | 12 | 2607021191000 | – | – | |||
2607056291011 | SPEC | 4 files | Telesto-II USB radio stick | 902.5 - 927.5 | 700 | – | – | 38.4 | SMA connector | 74 | 23.65 | 12 | 2607021191010 | – | – | |||
2609026291001 | SPEC | 2 files | Telesto-III USB radio stick | 902.5 - 927.5 | 800 | – | – | 400 | SMA connector | 74 | 23.65 | 12 | 2609011091000 2609011191000 | – | – | |||
2606046021001 | SPEC | 4 files | Thalassa USB radio stick | 2400 - 2483.5 | 100 | -6 | -98 | 500 | chip antenna (integrated antenna) | 67.75 | 23.65 | 12 | 2606031021000 2606031121000 2606031321000 | Himalia | – | |||
2611036021001 | SPEC | – | Thyone-I USB radio stick | 2403 - 2479 | 250 | 4 | -92 | 2000 | internal antenna | 67.75 | 23.65 | 12 | 2611011021000 | – | 2611019021001 2611079021001 Thyone-I Wireless FeatherWing | |||
2607046211001 | SPEC | 4 files | Titania USB radio stick | 169.4125 - 169.475 | 3000 | – | – | 25 | SMA connector | 74 | 23.65 | 12 | 2607011111000 | Helike | – |
Order Code | Datasheet | Simulation |
---|---|---|
2605056081001 | SPEC | |
2607056281001 | SPEC | |
2609026281001 | SPEC | |
2607056291001 | SPEC | |
2607056291011 | SPEC | |
2609026291001 | SPEC | |
2606046021001 | SPEC | |
2611036021001 | SPEC | |
2607046211001 | SPEC |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Name | f (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Radio Module | Antenna | Evaluation Board | Offer |
---|
Radio Module
Antenna
Videos
Würth Elektronik Webinar: Bluetooth® LE vs 2.4 GHz Proprietary wireless