en

Cart

Your cart is empty.

USB radio sticks

Bluetooth®

Characteristics

  • Our Bluetooth® USB radio sticks combine a BLE module of the Proteus series with a USB-UART converter IC. So you can communicate directly with the BLE module via a virtual COM port and with a PC with USB connection.
  • Bluetooth® Low Energy 5.0 (Proteus-II) and Bluetooth® Low Energy 5.1 (Proteus-III)
  • Encapsulates Bluetooth® on the module and exposes well-defined interfaces
  • Does not require Bluetooth Low Energy driver integration (Windows, Linux)
  • Supported Bluetooth roles: Central, Peripheral, Observer, Broadcaster
  • Supports communication with the whole Proteus series
  • CE, FCC, IC, ARIB
  • Integrated antenna
  • Serial data transmission (Smart Serial Profile)

See what the firmware developed by Würth Elektronik can do - theWE-ProWare

Products

Order Code Data­sheet Simu­lation Man­ual DownloadsNamef
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
Rb max.
(kbps)
ANTConnRadio Module Offer
2608036024011SPEC
PDF Proteus-II USB radio stick 2402 - 2480 20 -14 -79 2000 Integrated PCB (integrated PCB antenna)2608011024010
2608011124010
2611036024001SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

PDF Proteus-III USB radio stick 2402 - 2480 160 4 -84 2000 internal antenna2611011024000
Order Code Data­sheet Simu­lation
2608036024011SPEC
2611036024001SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Offer
Order Code Data­sheet Simu­lation Man­ual DownloadsNamef
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
Rb max.
(kbps)
ANTConnRadio Module Offer

Videos

Würth Elektronik Webinar: Bluetooth® LE vs 2.4 GHz Proprietary wireless

Videos