Characteristics
- FeatherWing with proprietary 2.4 GHz RF module
- Wireless connection with up to 300 m
- Encryption (AES128)
- Mesh network capable
- Integrated security/authentication IC
- Connection to Thyone-I module or Thyone-I USB stick
- In Adafruit Feather form factor
- Easy to expand with:
- WE FeatherWings
- Hundreds of already existing boards in Feather form factor
Applications
- Development of IoT applications
- Fast prototyping
- With the Thyone-I FeatherWing, IoT radio applications with a range of up to 300m can be set up
Products
Order Code | Datasheet | Manual | Downloads | Description | Offer |
---|---|---|---|---|---|
2611059021001 | – | Thyone-I Wireless FeatherWing |
Order Code | Datasheet |
---|---|
2611059021001 | – |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Description | Offer |
---|
Software Downloads
The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.
Download now on GitHub
This tool provides the possibility to update the firmware of a Thyone radio module via the UART interface. It requires an exclusive connection of UART RX, TX RTS and CTS to a com port on the Windows PC. Firmware images for Thyone and Thyone Bootloader in the most recent version come included in the package and can be installed with a couple mouse clicks on the Thyone module connected to the PC. For more information regarding firmware updates on Thyone refer to the product user manual.
Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.
Boards
Radio Module
USB Radio Stick
Videos
Würth Elektronik Webinar: Discover Radio Communication
Videos
Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice
Videos
Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication
Videos
Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts