OverviewAll product unitsProduct unitWireless Connectivity & SensorsProduct groupRadio ModulesProduct familyProprietary & WirepasProduct sub-familyProprietaryProduct seriesThalassa

Thalassa

Radio Module 2.4 GHz (AMB2524)

Thalassa

Characteristics

Discover our recommended product Thyone-I

  • Compact, low-cost OEM radio module
  • Embedded microcontroller
  • Small size: 16 x 27.5 x 3.8 mm
  • Supports low-power applications
  • Low-power functions (Wake-On-Radio)
  • Integrated software stack with extensive functions
  • Flexible addressing (max. 255 nodes per network)
  • Available on Tape & Reel for SMT mounting
  • USB plug available
  • With integrated or external antenna
  • ACC Software - PC Tool to configure and evaluate the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

Order Code Data­sheet Replacement Order Code Man­ual DownloadsDescriptionFrequency Range
(MHz)
Line of Sight Range Bluetooth®
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
USB Radio StickEvaluation KitAntenna Offer
2606031021000iSPEC
2611011021000PDF Thalassa with integrated antenna 2400 MHz - 2483.5 150 -6 -96 2.7 3.6 500 16 27.5 3.22606046021001
2606039021001
2606031121000iSPEC
2611011021000PDF Thalassa with 50 Ohm RF pad 2400 MHz - 2483.5 450 0 -102 2.7 3.6 500 16 27.5 3.22606046021001
Himalia
2606031321000iSPEC
2611011021000PDF Thalassa with U.FL connector 2400 MHz - 2483.5 450 0 -102 2.7 3.6 500 16 27.5 3.22606046021001
Himalia
Order Code Data­sheet Replacement Order Code
2606031021000iSPEC
2611011021000
2606031121000iSPEC
2611011021000
2606031321000iSPEC
2611011021000
Offer
Order Code Data­sheet Replacement Order Code Man­ual DownloadsDescriptionFrequency Range
(MHz)
Line of Sight Range Bluetooth®
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
USB Radio StickEvaluation KitAntenna Offer

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

Download now on GitHub

Smart Commander Tool

Kickstart your Prototyping instantly.The WE Smart Commander is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

    Download now
ACC-Tool

The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.

Videos

#askLorandt explains: The difference between the transparent mode and the command mode

Videos

Würth Elektronik Webinar: Discover Radio Communication

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice

Videos

Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication

Videos

Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts