OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familyRising Cage ClampPitchPitch 5.08 mmProduct seriesWR-TBL Series 2475 - 5.08 mm Horizontal Entry w. Rising Cage Clamp

WR-TBL Series 2475 - 5.08 mm Horizontal Entry w. Rising Cage Clamp

WR-TBL Series 2475 - 5.08 mm Horizontal Entry w. Rising Cage Clamp
General Information
Operating Temperature-30 °C up to +120 °C
ComplianceRoHS
Pitch5.08 mm
Material Properties
Insulator MaterialPA6/66
Insulator Flammability RatingUL94 V-0
Insulator ColorGreen
Contact MaterialCopper Alloy
Contact PlatingNickel (Ni)
Terminal Screw MaterialSteel
Terminal Screw PlatingZinc
Wire Guard MaterialCopper Alloy with Tin over Nickel
Electrical Properties
IR UL20 A
IR VDE20 A
Working Voltage300 V (AC); 450 V (AC)
Working Voltage [UL]300 V (AC)
Working Voltage [VDE]450 V (AC)
Withstanding Voltage [UL]1600 V (AC)
Withstanding Voltage [VDE]2500 V (AC)
Contact Resistance20 mΩ
Mechanical Properties
Wire Strip Length6 (mm)
ScrewM3
Certification
UL ApprovalE150931 Cat No. MRT18 (5)
VDE Approval40022114 Type MRT18
Packaging Properties
PackagingBox

Products

Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire Section Samples
691247510006SPEC
6 files 6 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.05 (mm²)
691247510009SPEC
6 files 9 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.05 (mm²)
Order Code Data­sheet
691247510006SPEC
691247510009SPEC
Samples
Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire Section Samples

Terminal Blocks - Standard, Personalized & Highly Customized

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

Coding

Installation of coding pins according to keying specification

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

Assembly

Rapid assembly of pin numbers according to your needs