General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | RoHS |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA6/66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Copper Alloy |
Contact Plating | Nickel (Ni) |
Terminal Screw Plating | Zinc |
Wire Guard Material | Copper Alloy |
Electrical Properties | |
---|---|
IR cULus | 16 A |
IR VDE | 24 A |
Working Voltage | 300 V (AC); 450 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 450 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
Contact Resistance | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 (mm) |
Screw | M3 |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40015450 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691245510004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | |
691245510005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | |
691245510006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | |
691245510007 | SPEC | 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | |
691245510008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | |
691245510009 | SPEC | 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | |
691245510010 | SPEC | 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) |
Order Code | Datasheet |
---|---|
691245510004 | SPEC |
691245510005 | SPEC |
691245510006 | SPEC |
691245510007 | SPEC |
691245510008 | SPEC |
691245510009 | SPEC |
691245510010 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|