en

Cart

Your cart is empty.

WR-TBL Series 7097 - 5.00 mm Horizontal Entry SMT w. Pressure Clamp

Kind Properties
Pitch5 mm
Material Properties
Insulator MaterialPA46
Insulator Flammability RatingUL94 V-0
Contact MaterialBrass
Contact PlatingTin
Terminal Screw MaterialSteel
Terminal Screw PlatingZinc
Wire Guard MaterialStainless Steel
General Information
Operating Temperature-40 up to +130 °C
ComplianceLead free / RoHS
Electrical Properties
IR cULus6 A
Working Voltage300 V (AC)
Working Voltage [cULus]300 V (AC)
Withstanding Voltage [cULus]1600 V (AC)
Contact Resistance [cULus]20 mΩ
Mechanical Properties
Wire Strip Length7 up to 8 (mm)
ScrewM3
Certification
cULus ApprovalE315414
Packaging Properties
PackagingTape and Reel with Cap

Products

Order Code Data­sheet DownloadsPins
(mm)
ApplicationPCB/Cable/PanelModularityTypeWire SectionDesign Kit Samples
691709710302SPEC
7 files 2 Rising Cage Clamp PCB No Horizontal 14 to 30 (AWG) 2.08 to 0.0509 (mm²)691001
691709710303SPEC
7 files 3 Rising Cage Clamp PCB No Horizontal 14 to 30 (AWG) 2.08 to 0.0509 (mm²)612690
691709710304SPEC
7 files 4 Rising Cage Clamp PCB No Horizontal 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
691709710305SPEC
7 files 5 Rising Cage Clamp PCB No Horizontal 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
691709710306SPEC
7 files 6 Rising Cage Clamp PCB No Horizontal 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
691709710308SPEC
7 files 8 Rising Cage Clamp PCB No Horizontal 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
Order Code Data­sheet
691709710302SPEC
691709710303SPEC
691709710304SPEC
691709710305SPEC
691709710306SPEC
691709710308SPEC
Samples
Order Code Data­sheet DownloadsPins
(mm)
ApplicationPCB/Cable/PanelModularityTypeWire SectionDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: