General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Orange |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Orange |