OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familySpring ClampProduct sub-familyPitch 5.00 mmProduct sub-familyWR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires

WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires

General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
Pitch5 mm
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
Contact MaterialBrass
Contact PlatingTin
Wire Guard MaterialStainless Steel
Electrical Properties
IR cULus10 A
Working Voltage [cULus]300 V (AC)
Withstanding Voltage [cULus]2000 V (AC)
Contact Resistance [cULus]20 mΩ
Mechanical Properties
Wire Strip Length9 up to 10 (mm)
Wire Properties
Solid Wire Section (AWG)14 to 20 (AWG)
Solid Wire Section (Metric)2.08 to 0.518 (mm²)
Stranded Wire Section (AWG)14 to 20 (AWG)
Stranded Wire Section (Metric)2.08 to 0.518 (mm²)
Certification
cULus ApprovalE315414
Packaging Properties
PackagingBox

Products

Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire SectionDesign Kit Samples
691411710002BSPEC
6 files 2 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)691001
691411710003BSPEC
6 files 3 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)691001
691411710004BSPEC
6 files 4 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)
691411710005BSPEC
6 files 5 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)
691411710006BSPEC
6 files 6 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)
691411710007BSPEC
6 files 7 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)
691411710008BSPEC
6 files 8 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)
691411710012BSPEC
6 files 12 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)
691411710019BSPEC
6 files 19 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)
Order Code Data­sheet
691411710002BSPEC
691411710003BSPEC
691411710004BSPEC
691411710005BSPEC
691411710006BSPEC
691411710007BSPEC
691411710008BSPEC
691411710012BSPEC
691411710019BSPEC
Samples
Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire SectionDesign Kit Samples

Terminal Blocks - Standard, Personalized & Highly Customized

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

Coding

Installation of coding pins according to keying specification

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

Assembly

Rapid assembly of pin numbers according to your needs

Assortments

Articles from this product series can be found in the following assortments: