General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | RoHS |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PC |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Steel |
Contact Plating | Zinc |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Phosphor Bronze; nickel plated (Ni), tin plated (Sn) soldering area |
Electrical Properties | |
---|---|
IR | 14 A; 16 A |
IR cULus | 14 A |
IR VDE | 16 A |
Working Voltage | 250 V (AC); 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 7 |
Screw | M2.5 |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 12 to 24 (AWG) |
Solid Wire Section (Metric) | 3.31 to 0.205 (mm²) |
Stranded Wire Section (AWG) | 12 to 24 (AWG) |
Stranded Wire Section (Metric) | 3.31 to 0.205 (mm²) |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40026528 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691385700002 | SPEC | 3 files | 2 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | 691002 | |
691385700003 | SPEC | 3 files | 3 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700004 | SPEC | 3 files | 4 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700005 | SPEC | 3 files | 5 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700006 | SPEC | 3 files | 6 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700007 | SPEC | 3 files | 7 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700008 | SPEC | 3 files | 8 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700009 | SPEC | 3 files | 9 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700010 | SPEC | 3 files | 10 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700011 | SPEC | 3 files | 11 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700012 | SPEC | 3 files | 12 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700013 | SPEC | 3 files | 13 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700014 | SPEC | 3 files | 14 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700015 | SPEC | 3 files | 15 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700016 | SPEC | 3 files | 16 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700017 | SPEC | 3 files | 17 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691385700018 | SPEC | 3 files | 18 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – |
Order Code | Datasheet |
---|---|
691385700002 | SPEC |
691385700003 | SPEC |
691385700004 | SPEC |
691385700005 | SPEC |
691385700006 | SPEC |
691385700007 | SPEC |
691385700008 | SPEC |
691385700009 | SPEC |
691385700010 | SPEC |
691385700011 | SPEC |
691385700012 | SPEC |
691385700013 | SPEC |
691385700014 | SPEC |
691385700015 | SPEC |
691385700016 | SPEC |
691385700017 | SPEC |
691385700018 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: